NXOpen .NET Reference Guide
|
Mold Wizard initialize project builder More...
Public Types | |
enum | ConfigurationId { Default, Orig } |
the configuration type includes default and orig More... | |
enum | MaterialId { None, Nylon } |
the material type includes None and Nylon More... | |
enum | UnitId { Millimeter, Inch } |
the unit type includes metric and inch project type More... | |
Properties | |
unsafe NXOpen.SelectBodyList | BodySelect [get] |
Returns the body will be used as product to create Mold Wizard project More... | |
unsafe NXOpen.Tooling.InitProjectBuilder.ConfigurationId | Configuration [get, set] |
Returns or sets the configuration access functions More... | |
unsafe NXOpen.Tooling.InitProjectBuilder.MaterialId | Material [get, set] |
Returns or sets the material access functions More... | |
unsafe string | PathName [get, set] |
Returns or sets the project path access functions More... | |
unsafe string | ProjectName [get, set] |
Returns or sets the project name access functions More... | |
unsafe bool | Rename [get, set] |
Returns or sets the rename dialog allows users to define rename rules More... | |
unsafe string | Shrinkage [get, set] |
Returns or sets the shrinkage access functions More... | |
unsafe NXOpen.Tooling.InitProjectBuilder.UnitId | Unit [get, set] |
Returns or sets the project unit access functions More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Mold Wizard initialize project builder
To create a new instance of this class, use NXOpen.Tooling.InitProjectCollection.CreateBuilder
Default values.
Property | Value |
---|---|
Configuration |
Default |
Material |
None |
Rename |
0 |
Unit |
Millimeter |
Created in NX6.0.0
|
get |
Returns the body will be used as product to create Mold Wizard project
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the configuration access functions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the material access functions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the project path access functions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the project name access functions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rename dialog allows users to define rename rules
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the shrinkage access functions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the project unit access functions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.