NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.HoleReportBuilder This class is for Hole Report Design UI More...
Public Types | |
enum | EnumQuadrantType { PositiveQuadrantI, PositiveQuadrantIi, PositiveQuadrantIii, PositiveQuadrantIv, PositiveQuadrantAll } |
Specifies the option of which quadrant is positive More... | |
enum | EnumSelectionType { ViewSelection, WindowSelection } |
Specifies the option of selection type to create hole table More... | |
enum | Types { CreateTable, UpdateTable } |
Specifies the option of hole table type More... | |
Public Member Functions | |
unsafe NXOpen.TaggedObject | CreateOrdinateOrigin (int quadrant, NXOpen.TaggedObject viewTag, NXOpen.Point3d pointData) |
Create Ordinate Origin More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.TaggedObject | CreatedOrdinateOrigin [get, set] |
Returns or sets the created ordinate origin More... | |
unsafe NXOpen.SelectEdgeList | HoleTable [get] |
Returns the hole table to edit More... | |
unsafe NXOpen.SelectPointList | OrdinateOrigin [get] |
Returns the ordinate origin to get the coords in given ordinate More... | |
unsafe NXOpen.Tooling.HoleReportBuilder.EnumQuadrantType | QuadrantType [get, set] |
Returns or sets the positive quadrant type More... | |
unsafe NXOpen.Tooling.HoleReportBuilder.EnumSelectionType | SelectionType [get, set] |
Returns or sets the selection type to choose select view or holes in window to create hole report More... | |
unsafe NXOpen.SelectEdgeList | TableAddHole [get] |
Returns the holes to add to the table More... | |
unsafe NXOpen.SelectEdgeList | TableHole [get] |
Returns the holes in window to create hole report More... | |
unsafe NXOpen.Point | TableOrigin [get, set] |
Returns or sets the table origin More... | |
unsafe NXOpen.Drawings.SelectDraftingViewList | TableView [get] |
Returns the view to create hole report More... | |
unsafe NXOpen.Tooling.HoleReportBuilder.Types | Type [get, set] |
Returns or sets the type of hole table More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.HoleReportBuilder This class is for Hole Report Design UI
To create a new instance of this class, use NXOpen.Tooling.HoleReportCollection.CreateHoleReportBuilder
Default values.
Property | Value |
---|---|
QuadrantType |
PositiveQuadrantI |
SelectionType |
ViewSelection |
Created in NX6.0.0
|
inline |
Create Ordinate Origin
Created in NX6.0.3
License requirements: None.
quadrant | value of the positive quadrant |
viewTag | the view |
pointData | data of the cursor point |
|
getset |
Returns or sets the created ordinate origin
Created in NX6.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the hole table to edit
Created in NX6.0.0
License requirements: None.
|
get |
Returns the ordinate origin to get the coords in given ordinate
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the positive quadrant type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the selection type to choose select view or holes in window to create hole report
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the holes to add to the table
Created in NX6.0.0
License requirements: None.
|
get |
Returns the holes in window to create hole report
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the table origin
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the view to create hole report
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type of hole table
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.