NXOpen .NET Reference Guide
|
Creates hole datum symbol builder for progressive die. More...
Public Types | |
enum | SymbolType { First, Second, Third, Fourth } |
symbol type More... | |
Public Member Functions | |
unsafe NXOpen.NXObject | CycleObjectsInView (NXOpen.NXObject viewTag, int vseqNumber, bool isDrawing, NXOpen.NXObject inObject) |
The method to cycle objects in view More... | |
unsafe void | UpdateSymbolSizeInView () |
Update symbol size in view More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | AttributeTitles [get, set] |
Returns or sets the attribute titles More... | |
unsafe string | AttributeValues [get, set] |
Returns or sets the attribute values More... | |
unsafe double | HoleDiameter [get, set] |
Returns or sets the hole diameter More... | |
unsafe double | HoleTolerance [get, set] |
Returns or sets the hole tolerance More... | |
unsafe NXOpen.Tooling.HoleDatumSymbolBuilder.SymbolType | HoleType [get, set] |
Returns or sets the hole type More... | |
unsafe NXOpen.SelectNXObjectList | SelectHoles [get] |
Returns the select holes More... | |
unsafe bool | SelectHolesAccordingToAttribute [get, set] |
Returns or sets the select holes according to attribute More... | |
unsafe string | SelectSpreadsheet [get, set] |
Returns or sets the select spreadsheet More... | |
unsafe NXOpen.Drawings.SelectDraftingViewList | SelectView [get] |
Returns the select view More... | |
unsafe int | WizardType [get, set] |
Returns or sets the wizard type More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Creates hole datum symbol builder for progressive die.
No entity is returned.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateHoleDatumSymbolBuilder
Default values.
Property | Value |
---|---|
AttributeTitles |
AttributeTitles |
AttributeValues |
AtributeValues |
HoleDiameter |
0 |
HoleTolerance |
0 |
HoleType |
First |
SelectHolesAccordingToAttribute |
0 |
Created in NX11.0.0
|
inline |
The method to cycle objects in view
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
viewTag | The view to cycle |
vseqNumber | The View Sequence Number of the View must NOT be DSS_ALL_VIEWS or DSS_NO_VIEWS |
isDrawing | Is this view a drawing |
inObject | Input object |
|
inline |
Update symbol size in view
Created in NX11.0.1
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the attribute titles
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the attribute values
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the hole diameter
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the hole tolerance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the hole type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the select holes
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the select holes according to attribute
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the select spreadsheet
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the select view
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the wizard type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")