NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.FreeformUnformBuilder builder. More...
Public Types | |
enum | DeformBodyType { SheetBodies, FacetBodies } |
Represent sheet deformation type. More... | |
enum | DirectionMethodType { SameAsProjection, NormalToSheet, NormalToBase, NormalToControl, SpecifiedDirection, None } |
Represents the direction method type. More... | |
enum | RotationMethod { Constant, LawControlled, CurveDefined } |
Represents the rotation method type. More... | |
enum | RotationMethodType { Angle, Distance } |
Represents the rotation type. More... | |
enum | UnformTypes { ByCurve, OverBend } |
The types of bend More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe NXOpen.Section | BaseCurve [get, set] |
Returns or sets the base curve More... | |
unsafe NXOpen.Section | BendCurve [get] |
Returns the bend curve More... | |
unsafe NXOpen.ScCollector | BendFaces [get, set] |
Returns or sets the bend faces More... | |
unsafe NXOpen.Section | ControlCurve [get, set] |
Returns or sets the control curve More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Section | FirstRegionLimitCurve [get, set] |
Returns or sets the first region limit curve More... | |
unsafe NXOpen.ScCollector | FirstRegionOffsetCurve [get, set] |
Returns or sets the first region offset curve More... | |
unsafe NXOpen.ScCollector | FirstTargetCurve [get] |
Returns the first target curve More... | |
unsafe NXOpen.Expression | FirstTargetCurveOffset [get] |
Returns the first target curve offset More... | |
unsafe int | IterationCount [get, set] |
Returns or sets the maximum iterations count used for approximating the deformed sheet. More... | |
unsafe bool | KeepBaseLength [get, set] |
Returns or sets the equal arc length toggle More... | |
unsafe bool | ModifyInputSheet [get, set] |
Returns or sets the modify input sheet More... | |
unsafe NXOpen.Expression | RadiusReductionPercent [get] |
Returns the radius reduction percent More... | |
unsafe NXOpen.Expression | RegionToDeformOffset [get] |
Returns the region boundary offset More... | |
unsafe NXOpen.Expression | RotationAngle [get] |
Returns the rotation angle value More... | |
unsafe bool | RotationAngleReverseDirection [get, set] |
Returns or sets the rotation angle reverse direction More... | |
unsafe NXOpen.Expression | RotationDistance [get] |
Returns the rotation distance value More... | |
unsafe NXOpen.Section | RotationTargetCurve [get] |
Returns the rotation target curve More... | |
unsafe NXOpen.Section | SecondRegionLimitCurve [get, set] |
Returns or sets the second region limit curve More... | |
unsafe NXOpen.ScCollector | SecondRegionOffsetCurve [get, set] |
Returns or sets the second region offset curve More... | |
unsafe NXOpen.ScCollector | SecondTargetCurve [get] |
Returns the second target curve More... | |
unsafe NXOpen.Expression | SecondTargetCurveOffset [get] |
Returns the second target curve offset More... | |
unsafe NXOpen.ScCollector | SheetToDeform [get, set] |
Returns or sets the sheet to deform More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | StartLocation [get, set] |
Returns or sets the start location of control curve More... | |
unsafe NXOpen.Direction | StretchDirection [get, set] |
Returns or sets the stretch direction More... | |
unsafe NXOpen.Expression | TaperEnd [get] |
Returns the taper end. More... | |
unsafe NXOpen.Expression | TaperStart [get] |
Returns the taper start. More... | |
unsafe NXOpen.Section | TargetCurve [get] |
Returns the target curve More... | |
unsafe NXOpen.Expression | TargetCurveOffset [get] |
Returns the target curve offset More... | |
unsafe NXOpen.Features.GlobalShapingBuilder.OffsetMethod | TargetCurveOffsetType [get, set] |
Returns or sets the target curve offset type More... | |
unsafe NXOpen.Point | TargetPoint [get, set] |
Returns or sets the target point More... | |
unsafe NXOpen.Expression | TargetPointOffset [get] |
Returns the target point offset More... | |
unsafe NXOpen.ScCollector | TargetSheet [get] |
Returns the target sheet More... | |
unsafe NXOpen.Features.GlobalShapingBuilder.TransitionType | TransitionOptions [get, set] |
Returns or sets the transition options More... | |
unsafe double | TransitionShapeControl [get, set] |
Returns or sets the transition shape control More... | |
unsafe NXOpen.Tooling.FreeformUnformBuilder.UnformTypes | UnformType [get, set] |
Returns or sets the bend type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.FreeformUnformBuilder builder.
To create a new instance of this class, use NXOpen.Features.ToolingCollection.CreateFreeformUnformBuilder
Created in NX1847.0.0
Represents the direction method type.
|
getset |
Returns or sets the angle tolerance
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the base curve
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the bend curve
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the bend faces
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the control curve
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the distance tolerance
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the first region limit curve
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the first region offset curve
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the first target curve
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the first target curve offset
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the maximum iterations count used for approximating the deformed sheet.
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the equal arc length toggle
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the modify input sheet
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the radius reduction percent
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the region boundary offset
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the rotation angle value
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the rotation angle reverse direction
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the rotation distance value
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the rotation target curve
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the second region limit curve
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the second region offset curve
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the second target curve
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the second target curve offset
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the sheet to deform
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the start location of control curve
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the stretch direction
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the taper end.
Distance at the end to apply the taper.
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the taper start.
Distance at the start to apply the taper.
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the target curve
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the target curve offset
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the target curve offset type
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the target point
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the target point offset
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the target sheet
Created in NX1847.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the transition options
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the transition shape control
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the bend type
Created in NX1847.0.0
License requirements to get this property: prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")