NXOpen .NET Reference Guide
|
Progressive Die Wizard builder to design forming punch and die insert More...
Public Types | |
enum | BlankPositions { PunchPlate, StripperPlate, DiePlate } |
Specifies the blank position. More... | |
enum | BlankTypes { Standard, UserDefined } |
Specifies the blank type. More... | |
enum | DesignOptions { FormingPunch, FormingDie } |
Specifies the design type. More... | |
enum | ParentTypes { Control, DieBase, SubDie, Die } |
Specifies the parent part type. More... | |
Public Member Functions | |
unsafe NXOpen.TaggedObject | CreateNewComponent (NXOpen.TaggedObject parentTag, NXOpen.Point3d origin) |
Create new component. More... | |
unsafe void | DeletePunchOrDieComponent () |
The action to delete the selected punch or die component More... | |
unsafe void | ExtractFormingRegion () |
Extract forming region. More... | |
unsafe void | ReverseTrimDirection () |
Reverse trim direction. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | AngleToleranceValue [get, set] |
Returns or sets the tangent edge angle tolerance value of forming region. More... | |
unsafe NXOpen.Tooling.FormingInsertBuilder.BlankPositions | BlankPosition [get, set] |
Returns or sets the blank position in punch plate or stripper plate. More... | |
unsafe NXOpen.Section | BlankProfile [get] |
Returns the blank profile to extrude the punch or die. More... | |
unsafe NXOpen.Tooling.FormingInsertBuilder.BlankTypes | BlankType [get, set] |
Returns or sets the blank type for punch or die. More... | |
unsafe double | BottomPlateClearance [get, set] |
Returns or sets the clearance value of bottom backing plate . More... | |
unsafe NXOpen.ScCollector | BoundaryFaces [get] |
Returns the boundary faces of forming region. More... | |
unsafe NXOpen.Tooling.FormingInsertBuilder.DesignOptions | DesignOption [get, set] |
Returns or sets the design option to design punch or die. More... | |
unsafe double | DiePlateClearance [get, set] |
Returns or sets the clearance value of die plate. More... | |
unsafe NXOpen.Expression | HeightValue [get] |
Returns the height value of blank. More... | |
unsafe NXOpen.Expression | LowerValue [get] |
Returns the lower value of blank. More... | |
unsafe NXOpen.Tooling.FormingInsertBuilder.ParentTypes | ParentPart [get, set] |
Returns or sets the parent part to create blank. More... | |
unsafe string | ParentPartName [get, set] |
Returns or sets the parent part name to create blank. More... | |
unsafe NXOpen.SelectBody | PunchOrDieToEdit [get] |
Returns the punch or die to edit More... | |
unsafe double | PunchPlateClearance [get, set] |
Returns or sets the clearance value of punch plate . More... | |
unsafe bool | RenameComponent [get, set] |
Returns or sets the option whether rename component. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the option to reverse trim direction. More... | |
unsafe bool | SameWithPlate [get, set] |
Returns or sets the punch same with plate More... | |
unsafe NXOpen.ScCollector | SeedFace [get] |
Returns the seed face of forming region. More... | |
unsafe NXOpen.ScCollector | SelectFormingFaces [get] |
Returns the forming faces of forming region. More... | |
unsafe double | StripperPlateClearance [get, set] |
Returns or sets the option to use the stripper plate clearance. More... | |
unsafe bool | TangentEdgeAngle [get, set] |
Returns or sets the tangent edge angle of forming region. More... | |
unsafe bool | TraverseInteriorEdges [get, set] |
Returns or sets the indication to traverse interior edges of forming region. More... | |
unsafe bool | UseBottomPlateClearance [get, set] |
Returns or sets the option to use bottom backing plate clearance. More... | |
unsafe bool | UseDiePlateClearance [get, set] |
Returns or sets the option to use die plate clearance. More... | |
unsafe bool | UsePunchPlateClearance [get, set] |
Returns or sets the option to use punch plate clearance. More... | |
unsafe bool | UseStripperPlateClearance [get, set] |
Returns or sets the option to use stripper plate clearance. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Progressive Die Wizard builder to design forming punch and die insert
To create a new instance of this class, use NXOpen.Tooling.FormingInsertCollection.CreateFormingInsertBuilder
Default values.
Property | Value |
---|---|
AngleToleranceValue |
45 |
BlankPosition |
PunchPlate |
BlankType |
Standard |
BottomPlateClearance |
0 |
DesignOption |
FormingPunch |
DiePlateClearance |
0 |
HeightValue.Value |
0 (millimeters part), 0 (inches part) |
ParentPart |
DieBase |
PunchPlateClearance |
0 |
SameWithPlate |
0 |
StripperPlateClearance |
0 |
TangentEdgeAngle |
0 |
TraverseInteriorEdges |
0 |
UseBottomPlateClearance |
0 |
UseDiePlateClearance |
0 |
UsePunchPlateClearance |
0 |
UseStripperPlateClearance |
0 |
Created in NX7.5.0
|
inline |
Create new component.
Created in NX7.5.0
License requirements: None.
parentTag | the parent part |
origin | the origin point to add |
|
inline |
The action to delete the selected punch or die component
Created in NX7.5.0
License requirements: None.
|
inline |
Extract forming region.
Created in NX7.5.0
License requirements: None.
|
inline |
Reverse trim direction.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the tangent edge angle tolerance value of forming region.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the blank position in punch plate or stripper plate.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the blank profile to extrude the punch or die.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the blank type for punch or die.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the clearance value of bottom backing plate .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the boundary faces of forming region.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the design option to design punch or die.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the clearance value of die plate.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the height value of blank.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the lower value of blank.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the parent part to create blank.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the parent part name to create blank.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the punch or die to edit
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the clearance value of punch plate .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option whether rename component.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to reverse trim direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the punch same with plate
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the seed face of forming region.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the forming faces of forming region.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the option to use the stripper plate clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tangent edge angle of forming region.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the indication to traverse interior edges of forming region.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to use bottom backing plate clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to use die plate clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to use punch plate clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to use stripper plate clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.