NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.ForceCalculationBuilder Force Calculation Design is to calculate force of process More...
Public Types | |
enum | CalculationTypes { Normal, Isolated } |
The calculation type. More... | |
enum | ProcessTypes { Catalog, AngularBlanking, AngularEmbossing, AngularPiercing, Bending, Blanking, Burring, CircularDrawing, Counterboring, Countersinking, CylindricalIroning, Flanging, Piercing, RoundEmbossing, SquareDrawing, UBending, VBending, VBendingTree, ZBending } |
The process type. More... | |
Properties | |
unsafe NXOpen.Tooling.ForceCalculationBuilder.CalculationTypes | CalculationType [get, set] |
Returns or sets the calculation method. More... | |
unsafe string | CuttingPerimeter [get, set] |
Returns or sets the cutting perimeter length for EDM of the process. More... | |
unsafe int | DecimalPlaces [get, set] |
Returns or sets the decimal places of the calculated force result. More... | |
unsafe NXOpen.SelectFaceList | ForceProcess [get] |
Returns the process used to calculate force. More... | |
unsafe string | GravityCenter [get, set] |
Returns or sets the gravity center of the process. More... | |
unsafe string | HoldingForce [get, set] |
Returns or sets the pressure-pad-force of the process. More... | |
unsafe string | Parameter [get, set] |
Returns or sets the parameter expression to calculate the process force. More... | |
unsafe string | ParameterText [get, set] |
Returns or sets the parameter text. More... | |
unsafe NXOpen.ScCollector | ProcessFace [get] |
Returns the face of the process. More... | |
unsafe string | ProcessForce [get, set] |
Returns or sets the process force of the calculated result. More... | |
unsafe string | ProcessName [get, set] |
Returns or sets the process name. More... | |
unsafe NXOpen.Tooling.ForceCalculationBuilder.ProcessTypes | ProcessType [get, set] |
Returns or sets the process type. More... | |
unsafe string | TotalForce [get, set] |
Returns or sets the total force of the calculated processes . More... | |
unsafe string | TotalForceCenter [get, set] |
Returns or sets the total force center of the calculated processes . More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.ForceCalculationBuilder Force Calculation Design is to calculate force of process
To create a new instance of this class, use NXOpen.Tooling.ForceCalculationCollection.CreateForceCalculationBuilder
Default values.
Property | Value |
---|---|
CalculationType |
Normal |
DecimalPlaces |
3 |
ProcessType |
AngularBlanking |
Created in NX7.5.0
The process type.
|
getset |
Returns or sets the calculation method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cutting perimeter length for EDM of the process.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the decimal places of the calculated force result.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the process used to calculate force.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the gravity center of the process.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the pressure-pad-force of the process.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the parameter expression to calculate the process force.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the parameter text.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the face of the process.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the process force of the calculated result.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the process name.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the process type.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the total force of the calculated processes .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the total force center of the calculated processes .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.