NXOpen .NET Reference Guide
|
Design electrode attribute transport builder to input and output an electrode attribute. More...
Public Types | |
enum | FileType { Txt, Xml } |
the attribute template file type More... | |
enum | NameOption { Template1, Template2 } |
the attribute template name option More... | |
Public Member Functions | |
unsafe void | AnalyseAttributeTemplateData () |
Analyse the attribute template data. More... | |
unsafe void | CreateAttributeOutputFileName (NXOpen.TaggedObject blank) |
Create the attribute output file name. More... | |
unsafe string | GetAttributeTemplateName () |
Get the current attribute template file name. More... | |
unsafe void | GetAttributeTemplateTitleNames (out string[] titleName) |
Get all the attribute template file names in template folder. More... | |
unsafe NXOpen.Tooling.ElectrodeEDMOutputBuilder.FileType | GetTemplateFileType () |
Get the attribute template file type. More... | |
unsafe void | PopulateAttributeTemplate (string attributeTemplateFolder) |
Populate the attribute template file. More... | |
unsafe void | SetAttributeTemplateName (string attributeTemplateName) |
Set the attribute template file name. More... | |
unsafe void | SetTemplateFileType (string attributeTemplateName) |
Set the attribute template file type. More... | |
unsafe void | UpdateEwBlankAttributes () |
Update blank attributes. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Tooling.ElectrodeEDMOutputBuilder.NameOption | AttributeTemplate [get, set] |
Returns or sets the attribute template option. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | Blank [get] |
Returns the blank to be edited. More... | |
unsafe string | InputName [get, set] |
Returns or sets the input name as project name. More... | |
unsafe bool | MultipleFile [get, set] |
Returns or sets the option that allow user output multiple files for each blank. More... | |
unsafe string | NameRule [get, set] |
Returns or sets the name rule used to create output file. More... | |
unsafe string | OutputFileFolderNames [get, set] |
Returns or sets the output file path browser. More... | |
unsafe bool | ReplaceOption [get, set] |
Returns or sets the option that allow user replace the existing file. More... | |
unsafe string | TemplateFolderNames [get, set] |
Returns or sets the template path browser. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Design electrode attribute transport builder to input and output an electrode attribute.
To create a new instance of this class, use NXOpen.Tooling.ElectrodeDesignCollection.CreateEDMOutputBuilder
Default values.
Property | Value |
---|---|
AttributeTemplate |
Template1 |
InputName |
Template1 |
MultipleFile |
0 |
ReplaceOption |
1 |
Created in NX12.0.1
|
inline |
Analyse the attribute template data.
Created in NX12.0.1
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
|
inline |
Create the attribute output file name.
Created in NX12.0.1
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
blank | the first selected blank |
|
inline |
Get the current attribute template file name.
Created in NX12.0.1
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
|
inline |
Get all the attribute template file names in template folder.
Created in NX12.0.1
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
titleName |
|
inline |
Get the attribute template file type.
Created in NX12.0.1
License requirements: None.
|
inline |
Populate the attribute template file.
Created in NX12.0.1
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
attributeTemplateFolder |
|
inline |
Set the attribute template file name.
Created in NX12.0.1
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
attributeTemplateName |
|
inline |
Set the attribute template file type.
Created in NX12.0.1
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
attributeTemplateName |
|
inline |
Update blank attributes.
Created in NX12.0.1
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the attribute template option.
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the blank to be edited.
Created in NX12.0.1
License requirements: None.
|
getset |
Returns or sets the input name as project name.
Created in NX12.0.1
License requirements to get this property: nx_electrode_wizard ("NX Electrode Wizard")
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option that allow user output multiple files for each blank.
Created in NX12.0.1
License requirements to get this property: nx_electrode_wizard ("NX Electrode Wizard")
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the name rule used to create output file.
Created in NX12.0.1
License requirements to get this property: nx_electrode_wizard ("NX Electrode Wizard")
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the output file path browser.
Created in NX12.0.1
License requirements to get this property: nx_electrode_wizard ("NX Electrode Wizard")
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option that allow user replace the existing file.
Created in NX12.0.1
License requirements to get this property: nx_electrode_wizard ("NX Electrode Wizard")
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the template path browser.
Created in NX12.0.1
License requirements to get this property: nx_electrode_wizard ("NX Electrode Wizard")
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")