NXOpen .NET Reference Guide
|
The ElectrodeCopy builder More...
Public Types | |
enum | CloneMethod { UseLogFile, InternalClone, PartRename, SaveAs } |
The installation method of create clone object More... | |
enum | Copy { Transform, Mirror } |
Represents an index to copy type More... | |
enum | TransformMotionTypes { FaceToFace, CSYSToCSYS } |
The body motion types More... | |
Public Member Functions | |
unsafe NXOpen.NXObject | CopyElectrode (NXOpen.Tooling.ElectrodeCopyBuilder.Copy copyType, NXOpen.NXObject eleBody, NXOpen.NXObject fromface, NXOpen.NXObject toface) |
Copy an electrode blank from one face to another face. More... | |
unsafe void | SetBlankPartName (string blankPartName) |
The part name of electrode blank. More... | |
unsafe void | SetInstallationMethod (NXOpen.Tooling.ElectrodeCopyBuilder.CloneMethod installationMethod) |
Sets the installation method of create clone object. More... | |
unsafe string | UpdateParameterData (NXOpen.TaggedObject blankBuilderTag, NXOpen.TaggedObject partTag, out string[] paraNames) |
Update parameter data to electrode blank builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanToolBuilder | BooleanTool [get] |
Returns the boolean tool More... | |
unsafe NXOpen.Tooling.CloneObject | CloneObject [get] |
Returns the clone client data. More... | |
unsafe bool | CopyInstance [get, set] |
Returns or sets the setting indicates the copy is a new part or an instance. More... | |
unsafe int | DefNum [get, set] |
Returns or sets the number of transform More... | |
unsafe NXOpen.TaggedObject | ElectrodeBlankBuilder [get, set] |
Returns or sets the electrode blank builder. More... | |
unsafe NXOpen.SelectDatumPlaneList | MirrorPlane [get] |
Returns the mirror plane More... | |
unsafe bool | Rename [get, set] |
Returns or sets the new electrode name More... | |
unsafe NXOpen.SelectBodyList | SelectElectrode [get] |
Returns the selected electrode More... | |
unsafe NXOpen.CoordinateSystem | SelectFromCsys [get, set] |
Returns or sets the from coordinate system More... | |
unsafe NXOpen.SelectFaceList | SelectFromFace [get] |
Returns the selected 'from' face More... | |
unsafe NXOpen.CoordinateSystem | SelectToCsys [get, set] |
Returns or sets the destination coordinate system More... | |
unsafe NXOpen.SelectFaceList | SelToFace [get] |
Returns the selected 'to' face More... | |
unsafe NXOpen.Tooling.ElectrodeCopyBuilder.Copy | SelType [get, set] |
Returns or sets the copy type More... | |
unsafe NXOpen.Tooling.ElectrodeCopyBuilder.TransformMotionTypes | TransformMotionType [get, set] |
Returns or sets the transform motion type More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
The ElectrodeCopy builder
To create a new instance of this class, use NXOpen.Tooling.ElectrodeCopyCollection.CreateElectrodeCopyBuilder
Default values.
Property | Value |
---|---|
BooleanTool.ToolOption |
FaceOrPlane |
DefNum |
1 |
SelType |
Transform |
Created in NX6.0.0
|
inline |
Copy an electrode blank from one face to another face.
Created in NX12.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
copyType | copy type |
eleBody | the electrode blank object that is to be copied |
fromface | the 'from' face object used for transform electrode or datum plane object used for mirror electrode |
toface | the 'to' face object used for transform electrode |
|
inline |
The part name of electrode blank.
Created in NX12.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
blankPartName | blank part name |
|
inline |
Sets the installation method of create clone object.
Created in NX12.0.1
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
installationMethod | installtation method |
|
inline |
Update parameter data to electrode blank builder.
Created in NX12.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
blankBuilderTag | electrode blank builder tag |
partTag | electrode blank body tag |
paraNames | parameter name |
|
get |
Returns the boolean tool
Created in NX1847.0.0
License requirements: None.
|
get |
Returns the clone client data.
Created in NX12.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the setting indicates the copy is a new part or an instance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of transform
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the electrode blank builder.
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the mirror plane
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the new electrode name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected electrode
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the from coordinate system
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected 'from' face
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the destination coordinate system
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected 'to' face
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the copy type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the transform motion type
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: None.