NXOpen .NET Reference Guide
|
Electrode component builder to install holder and pallet. More...
Public Types | |
enum | Chuck { Unknown = -1, Holder, Pallet } |
Represents the electrode chuck type. More... | |
Public Member Functions | |
unsafe NXOpen.NXObject | InstallComponentPart (NXOpen.Tooling.SpreadsheetData templateData, string libraryName, string catalogName, string classificationName, string titleName) |
Install a holder or a pallet part. More... | |
unsafe void | SetTemplateDataName (string templateDataName) |
The template data name of holder or pallet. More... | |
unsafe void | SetTemplatePartName (string templatePartName) |
The template part name of holder or pallet. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Tooling.ElectrodeComponentBuilder.Chuck | ChuckType [get, set] |
Returns or sets the electrode chuck type. More... | |
unsafe NXOpen.Matrix3x3 | ComponentMatrix [get, set] |
Returns or sets the component matrix. More... | |
unsafe NXOpen.SelectFace | Face [get] |
Returns the face whose center will be the origin of the machine set csys. More... | |
unsafe NXOpen.Assemblies.SelectComponent | Fixture [get] |
Returns the part which is an electrode fixture to be edited. More... | |
unsafe NXOpen.NXObject | MateCsys [get, set] |
Returns or sets the current machine set CSYS. More... | |
unsafe NXOpen.Assemblies.SelectComponent | Parent [get] |
Returns the part which is the assembly parent to install an electrode chuck. More... | |
unsafe NXOpen.Point3d | ReferenceCenter [get, set] |
Returns or sets the component reference point. More... | |
unsafe bool | ReferPart [get, set] |
Returns or sets the option to install a chuck by referring to the template part directly or not. More... | |
unsafe bool | Rename [get, set] |
Returns or sets the option to use the part name management dialog box or not. More... | |
unsafe string | StandardData [get, set] |
Returns or sets the electrode standard data spraedsheet. More... | |
unsafe string | StandardPart [get, set] |
Returns or sets the electrode standard part to be installed. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Electrode component builder to install holder and pallet.
To create a new instance of this class, use NXOpen.Tooling.ElectrodeDesignCollection.CreateComponentBuilder
Default values.
Property | Value |
---|---|
ReferPart |
0 |
Rename |
0 |
Created in NX8.0.0
|
inline |
Install a holder or a pallet part.
Created in NX12.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
templateData | spread sheet data of the standard part |
libraryName | library name of the standard part |
catalogName | catalog name of the standard part |
classificationName | classification name of the standard part |
titleName | title name of the standard part |
|
inline |
The template data name of holder or pallet.
Created in NX12.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
templateDataName |
|
inline |
The template part name of holder or pallet.
Created in NX12.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
templatePartName |
|
getset |
Returns or sets the electrode chuck type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the component matrix.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the face whose center will be the origin of the machine set csys.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the part which is an electrode fixture to be edited.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the current machine set CSYS.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the part which is the assembly parent to install an electrode chuck.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the component reference point.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option to install a chuck by referring to the template part directly or not.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option to use the part name management dialog box or not.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the electrode standard data spraedsheet.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the electrode standard part to be installed.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")