NXOpen .NET Reference Guide
|
Represents die insert builder. More...
Public Types | |
enum | BoundingBoxTypeItems { Block, Cylinder } |
Specifies the bounding box type. More... | |
enum | DieInsertTypeItems { DieInsert, BackingInsert } |
Specifies the type of insert. More... | |
enum | InsertModeItems { StandardInsert, SketchProfile, BoundingBox } |
Specifies the insert mode for die. More... | |
enum | PositionItems { Top, Bottom } |
Specifies the position of piercing inserts, for EDW only More... | |
Public Member Functions | |
unsafe void | AddDieInsertPart () |
Add die insert or backing insert part into assembly when creating user defined insert datum plane More... | |
unsafe void | CalculateBoxSize () |
Calculate box size and set directions, edge length, lower point position. More... | |
unsafe void | CreateUserDefinedDieInsert () |
Create user defined die insert or backing insert for selected scraps when creating die insert by user defined type More... | |
unsafe void | CreateUserDefinedInsertDatumPlane () |
Create datum plane for user defined die or backing insert outline. More... | |
unsafe void | SetManipulatorToMatrixAndPosition (NXOpen.Matrix3x3 matrix, NXOpen.Point3d position) |
Sets box csys matrix. More... | |
unsafe void | StandardDieInsert () |
Insert the standard die by invoking standard part management dialog More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Tooling.DieInsertBuilder.BoundingBoxTypeItems | BoundingBoxType [get, set] |
Returns or sets the bounding box type More... | |
unsafe NXOpen.Point3d | BoxPosition [get, set] |
Returns or sets the position of csys for box. More... | |
unsafe bool | ConceptDesign [get, set] |
Returns or sets the value indicating if the design is for a concept. More... | |
unsafe NXOpen.Tooling.DieInsertBuilder.DieInsertTypeItems | DieInsertType [get, set] |
Returns or sets the die insert type. More... | |
unsafe NXOpen.TaggedObject | DieStandardInsertInstance [get, set] |
Returns or sets the die standard insert instance. More... | |
unsafe NXOpen.Tooling.DieInsertBuilder.InsertModeItems | InsertMode [get, set] |
Returns or sets the insert mode More... | |
unsafe string | NewPartNames [get, set] |
Returns or sets the new component names. More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionNegativeX [get] |
Returns the offset value linear dimension negative x More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionNegativeY [get] |
Returns the offset value linear dimension negative y More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionNegativeZ [get] |
Returns the offset value linear dimension negative z More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionPositiveX [get] |
Returns the offset value linear dimension positive x More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionPositiveY [get] |
Returns the offset value linear dimension positive y More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionPositiveZ [get] |
Returns the offset value linear dimension positive z More... | |
unsafe string | ParentPartName [get, set] |
Returns or sets the parent part name to create insert. More... | |
unsafe NXOpen.Tooling.DieInsertBuilder.PositionItems | Position [get, set] |
Returns or sets the die insert position. More... | |
unsafe NXOpen.Expression | RadialOffset [get] |
Returns the radial offset value for cylinder box More... | |
unsafe bool | RenameDialog [get, set] |
Returns or sets the rename dialog option for normal pierce design. More... | |
unsafe NXOpen.Section | SelectDieInsertOutline [get] |
Returns the select die insert outline More... | |
unsafe NXOpen.SelectBodyList | SelectScrap [get] |
Returns the select scraps for pierce insert design. More... | |
unsafe NXOpen.SelectBodyList | SelectUserDefinedDieInsertForEdit [get] |
Returns the select user defined insert to edit More... | |
unsafe NXOpen.Direction | SelectVector [get, set] |
Returns or sets the select vector More... | |
unsafe double | UserDefinedDieInsertClearance [get, set] |
Returns or sets the user defined die insert clearance More... | |
unsafe NXOpen.Expression | UserDefinedDieInsertHeight [get] |
Returns the user defined die insert height More... | |
unsafe bool | WithoutFalseBody [get, set] |
Returns or sets the option of whether to create false body for die or backing insert. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents die insert builder.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateDieInsertBuilder
Default values.
Property | Value |
---|---|
BoundingBoxType |
Block |
ConceptDesign |
0 |
DieInsertType |
DieInsert |
InsertMode |
StandardInsert |
Position |
Bottom |
RenameDialog |
0 |
UserDefinedDieInsertClearance |
0 |
UserDefinedDieInsertHeight.Value |
0 (millimeters part), 0 (inches part) |
WithoutFalseBody |
0 |
Created in NX11.0.0
|
inline |
Add die insert or backing insert part into assembly when creating user defined insert datum plane
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Calculate box size and set directions, edge length, lower point position.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Create user defined die insert or backing insert for selected scraps when creating die insert by user defined type
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Create datum plane for user defined die or backing insert outline.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Sets box csys matrix.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
matrix | |
position |
|
inline |
Insert the standard die by invoking standard part management dialog
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the bounding box type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the position of csys for box.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the value indicating if the design is for a concept.
True indicates it is a concept design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the die insert type.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the die standard insert instance.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the insert mode
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the new component names.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the offset value linear dimension negative x
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension negative y
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension negative z
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension positive x
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension positive y
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension positive z
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the parent part name to create insert.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the die insert position.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the radial offset value for cylinder box
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the rename dialog option for normal pierce design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the select die insert outline
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select scraps for pierce insert design.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select user defined insert to edit
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the select vector
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the user defined die insert clearance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the user defined die insert height
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the option of whether to create false body for die or backing insert.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")