NXOpen .NET Reference Guide
|
Represents a Trim Angle Check builder More...
Public Types | |
enum | DirectionOptions { ByVector, ByAngles } |
Options to determine the method to specify direction. More... | |
Public Member Functions | |
unsafe void | GetJoinedSelectedCurves (out NXOpen.Curve[] joinedSelectedCurves) |
Get the joined trimming curves. More... | |
unsafe void | GetTrimSideTags (out NXOpen.Direction[] trimSideTags) |
Get the vector tags of joined trimming curve trim sides. More... | |
unsafe void | JoinCurvesAndEdges (NXOpen.ICurve[] inputCrvs, double distTol, out NXOpen.ICurve[] outputCrvs) |
Join the input curves and edges. More... | |
unsafe void | SetJoinedSelectedCurves (NXOpen.Curve[] joinedSelectedCurves) |
Set the joined trimming curves. More... | |
unsafe void | SetTrimSideTags (NXOpen.Direction[] trimSideTags) |
Set the vector tags of joined trimming curve trim sides. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | AutoFit [get, set] |
Returns or sets the option to indicate whether to fit or not when selecting trimming curve(s) on the trimming curve list More... | |
unsafe NXOpen.Expression | CheckPointSpacing [get] |
Returns the maximum distance between two check points More... | |
unsafe NXOpen.Tooling.DieEngTrimAngleCheckBuilder.DirectionOptions | DirectionOption [get, set] |
Returns or sets the option to set the method of defining trimming direction More... | |
unsafe NXOpen.Expression | ElevationAngle [get] |
Returns the elevation angle More... | |
unsafe bool | HideSafeZone [get, set] |
Returns or sets the option to indicate whether to hide the feedback objects whose trim angles are in the safe zone or not More... | |
unsafe double | LineScale [get, set] |
Returns or sets the line scale More... | |
unsafe NXOpen.Expression | MaxAngle [get] |
Returns the upper limit of a valid trim angle More... | |
unsafe NXOpen.Expression | MinAngle [get] |
Returns the lower limit of a valid trim angle More... | |
unsafe NXOpen.Expression | PlaneAngle [get] |
Returns the plane angle More... | |
unsafe NXOpen.ScCollector | TrimmingCurves [get] |
Returns the trimming curves More... | |
unsafe NXOpen.Direction | TrimmingDirection [get, set] |
Returns or sets the trimming direction More... | |
unsafe NXOpen.ScCollector | TrimmingFaces [get] |
Returns the trimming faces More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Trim Angle Check builder
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateDieEngTrimAngleCheckBuilder
Default values.
Property | Value |
---|---|
CheckPointSpacing.Value |
25.4 (millimeters part), 1 (inches part) |
DirectionOption |
ByVector |
ElevationAngle.Value |
90 |
LineScale |
1 |
MaxAngle.Value |
20 |
MinAngle.Value |
-15 |
PlaneAngle.Value |
0 |
Created in NX8.5.0
|
inline |
Get the joined trimming curves.
If join is not needed, they are the copies of trimming curves.
Created in NX9.0.0
License requirements: None.
joinedSelectedCurves |
|
inline |
Get the vector tags of joined trimming curve trim sides.
Created in NX9.0.0
License requirements: None.
trimSideTags |
|
inline |
Join the input curves and edges.
Original curves and edges won't be modified.
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING")
inputCrvs | Curves/Edges to be joined. |
distTol | Distance tolerance. |
outputCrvs | Joined curves/edges or copies of the input curves/edges if join is not needed. |
|
inline |
Set the joined trimming curves.
If join is not needed, they are the copies of trimming curves.
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING")
joinedSelectedCurves |
|
inline |
Set the vector tags of joined trimming curve trim sides.
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING")
trimSideTags |
|
getset |
Returns or sets the option to indicate whether to fit or not when selecting trimming curve(s) on the trimming curve list
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the maximum distance between two check points
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the option to set the method of defining trimming direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the elevation angle
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the option to indicate whether to hide the feedback objects whose trim angles are in the safe zone or not
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the line scale
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the upper limit of a valid trim angle
Created in NX8.5.0
License requirements: None.
|
get |
Returns the lower limit of a valid trim angle
Created in NX8.5.0
License requirements: None.
|
get |
Returns the plane angle
Created in NX9.0.0
License requirements: None.
|
get |
Returns the trimming curves
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the trimming direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the trimming faces
Created in NX8.5.0
License requirements: None.