NXOpen .NET Reference Guide
|
Represents a Stamping Output builder More...
Public Types | |
enum | DisplayProductType { OriginalProduct, NewProduct, Both } |
Types of product display. More... | |
enum | SpringbackMethodType { None, UniformMembraneExpansion, OvercrownbyFunction, OvercrownbySurface } |
Types of springback method More... | |
Public Member Functions | |
unsafe void | DefineSpringback () |
The define springback method More... | |
unsafe void | SetProperty () |
The set stamping output display property method More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | SewTolerance [get, set] |
Returns or sets the sew tolerance More... | |
unsafe NXOpen.SelectBodyList | SourceBody [get] |
Returns the select die engineering sheet bodies More... | |
unsafe NXOpen.Tooling.DieEngStampingOutputBuilder.SpringbackMethodType | SpringbackMethod [get, set] |
Returns or sets the springback method More... | |
unsafe NXOpen.SelectBody | TargetBody [get] |
Returns the select target body More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Stamping Output builder
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateDieEngStampingOutputBuilder
Default values.
Property | Value |
---|---|
SewTolerance |
0.0254 |
SpringbackMethod |
None |
Created in NX10.0.0
|
inline |
The define springback method
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
inline |
The set stamping output display property method
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the sew tolerance
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the select die engineering sheet bodies
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the springback method
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the select target body
Created in NX10.0.0
License requirements: None.