NXOpen .NET Reference Guide
|
Die Design draw punch management builder, create a draw die punch by selected sheet body, curve and base plane. More...
Properties | |
unsafe bool | ApproximateSheetbodyOption [get, set] |
Returns or sets the option to indicate whether to use approximate sheet metal. More... | |
unsafe NXOpen.Plane | BasePlane [get, set] |
Returns or sets the base plane, which is used for define the base of the punch. More... | |
unsafe double | BaseThickness [get, set] |
Returns or sets the base thickness, which is used for define the base thickness of the die. More... | |
unsafe double | BaseWidth [get, set] |
Returns or sets the base width, which is used for define the base width value of the die. More... | |
unsafe double | BeltThickness [get, set] |
Returns or sets the belt thickness, which is used for define the belt thickness of the punch. More... | |
unsafe bool | CoreDrawPunchOption [get, set] |
Returns or sets the option to indicate whether to create core draw punch. More... | |
unsafe double | DeckThickness [get, set] |
Returns or sets the deck thickness, which is used for define the deck thickness of the punch. More... | |
unsafe bool | ExactSheetbodyOption [get, set] |
Returns or sets the option to indicate whether to use exact sheet metal. More... | |
unsafe NXOpen.Section | FlangeProfile [get] |
Returns the flange profile, which is used for user defined flange shape. More... | |
unsafe double | MachiningAllowance [get, set] |
Returns or sets the machining allowance, which is used for define the user machining allowance of the punch. More... | |
unsafe NXOpen.Section | MainWallCenterLine [get] |
Returns the main wall center line profile, which is used for user defined main wall shape. More... | |
unsafe NXOpen.SelectNXObjectList | PunchCurve [get] |
Returns the punch curve, which is used for wall extrusion. More... | |
unsafe double | ReliefAngle [get, set] |
Returns or sets the relief angle thickness, which is used for define the relief angle of the punch. More... | |
unsafe double | ReliefDistance [get, set] |
Returns or sets the relief distance thickness, which is used for define the relief distance of the punch. More... | |
unsafe NXOpen.SelectBody | SheetBody [get] |
Returns the sheet body, which is used to trim the punch top face. More... | |
unsafe NXOpen.SelectBody | SheetBodyDeck [get] |
Returns the inner deck sheet body, which is used for draw punch inner deck face. More... | |
unsafe NXOpen.Features.Feature | TfeatureSet [get, set] |
Returns or sets the feature set tag. More... | |
unsafe double | WallThickness [get, set] |
Returns or sets the wall thickness, which is used for define the wall thickness of the die. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Die Design draw punch management builder, create a draw die punch by selected sheet body, curve and base plane.
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateDieDesDrawPunchBuilder
Created in NX8.0.0
|
getset |
Returns or sets the option to indicate whether to use approximate sheet metal.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the base plane, which is used for define the base of the punch.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the base thickness, which is used for define the base thickness of the die.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the base width, which is used for define the base width value of the die.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the belt thickness, which is used for define the belt thickness of the punch.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the option to indicate whether to create core draw punch.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the deck thickness, which is used for define the deck thickness of the punch.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the option to indicate whether to use exact sheet metal.
This function has been obsoleted, use Tooling.DieDesDrawPunchBuilder.ApproximateSheetbodyOption for substitution.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the flange profile, which is used for user defined flange shape.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the machining allowance, which is used for define the user machining allowance of the punch.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the main wall center line profile, which is used for user defined main wall shape.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the punch curve, which is used for wall extrusion.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the relief angle thickness, which is used for define the relief angle of the punch.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the relief distance thickness, which is used for define the relief distance of the punch.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the sheet body, which is used to trim the punch top face.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the inner deck sheet body, which is used for draw punch inner deck face.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the feature set tag.
Created in NX8.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the wall thickness, which is used for define the wall thickness of the die.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")