NXOpen .NET Reference Guide
|
Represents die cavity and slug hole builder. More...
Public Member Functions | |
unsafe void | DieEditOffsetValueTable () |
Edit offset value table for die More... | |
unsafe void | NormalCreateCavityAndSlug () |
Create normal cavity and slug More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | AngleDiePlateTwo [get, set] |
Returns or sets the angle of the die plate two More... | |
unsafe NXOpen.Tooling.DieCavityAndSlugHoleBuilder.DieInsertStackType | DieInsertStack [get, set] |
Returns or sets the die insert stack More... | |
unsafe double | DieOffsetValue [get, set] |
Returns or sets the die offset value More... | |
unsafe double | DiePlateThree [get, set] |
Returns or sets the die plate three More... | |
unsafe double | DiePlateTwo [get, set] |
Returns or sets the die plate two More... | |
unsafe bool | DieSameOffsetValue [get, set] |
Returns or sets the die same offset value More... | |
unsafe bool | ForEachScrapDiePlateThree [get, set] |
Returns or sets the result whether use same clearance for each scrap in die plate three More... | |
unsafe bool | ForEachScrapDiePlateTwo [get, set] |
Returns or sets the for each scrap die plate two More... | |
unsafe string | NewPartNames [get, set] |
Returns or sets the new component names. More... | |
unsafe NXOpen.Tooling.DieCavityAndSlugHoleBuilder.BottomPlateSlugItems | NormalBottomBackPlateSlug [get, set] |
Returns or sets the normal bbpslug More... | |
unsafe NXOpen.Tooling.DieCavityAndSlugHoleBuilder.CavityTypeItems | NormalCavity [get, set] |
Returns or sets the normal cavity More... | |
unsafe double | NormalClearance [get, set] |
Returns or sets the normal clearance More... | |
unsafe NXOpen.Tooling.DieCavityAndSlugHoleBuilder.ClearanceOptionItems | NormalClearanceOption [get, set] |
Returns or sets the normal clearance option More... | |
unsafe NXOpen.Tooling.DieCavityAndSlugHoleBuilder.DieShoeSlugTypeItems | NormalDieShoeSlug [get, set] |
Returns or sets the normal dsslug More... | |
unsafe bool | NormalForEachScrap1 [get, set] |
Returns or sets the normal for each scrap1 More... | |
unsafe bool | NormalForEachScrap2 [get, set] |
Returns or sets the normal for each scrap2 More... | |
unsafe NXOpen.Tooling.DieCavityAndSlugHoleBuilder.OffsetSideOptionItems | NormalOffsetSide [get, set] |
Returns or sets the normal offset side More... | |
unsafe bool | NormalRenameDialog [get, set] |
Returns or sets the normal rename dialog More... | |
unsafe NXOpen.SelectBodyList | NormalSelectPierceDieInsert [get] |
Returns the normal select pierce die insert More... | |
unsafe NXOpen.Tooling.DieCavityAndSlugHoleBuilder.DiePlateThreeSlugType | NormalSlugInDiePlateThree [get, set] |
Returns or sets the normal slug in diePlateThree More... | |
unsafe NXOpen.Tooling.DieCavityAndSlugHoleBuilder.DiePlateTwoSlugType | NormalSlugInDiePlateTwo [get, set] |
Returns or sets the normal slug in die plate two More... | |
unsafe double | NormalSlugParameter1 [get, set] |
Returns or sets the normal slug parameter1 More... | |
unsafe double | NormalSlugParameter2 [get, set] |
Returns or sets the normal slug parameter2 More... | |
unsafe double | NormalSlugParameter3 [get, set] |
Returns or sets the normal slug parameter3 More... | |
unsafe double | NormalSlugParameter4 [get, set] |
Returns or sets the normal slug parameter4 More... | |
unsafe NXOpen.Expression | OffsetLinearDimension [get] |
Returns the offset linear dimension More... | |
unsafe string | ParentPartName [get, set] |
Returns or sets the parent part name to create insert. More... | |
unsafe NXOpen.Tooling.DieCavityAndSlugHoleBuilder.InsertPositionItems | Position [get, set] |
Returns or sets the position More... | |
unsafe string | SelectOffsetSpreadsheet [get, set] |
Returns or sets the super offset spreadsheet More... | |
unsafe NXOpen.SelectBodyList | SelectScrap [get] |
Returns the select scrap More... | |
unsafe NXOpen.SelectSketch | SelectSketch [get] |
Returns the select sketch More... | |
unsafe double | ShimHeight [get, set] |
Returns or sets the shim height More... | |
unsafe double | ShimOffset [get, set] |
Returns or sets the shim offset More... | |
unsafe NXOpen.Expression | SlugHoleHeightLinearDimension [get] |
Returns the slug hole height linear dimension More... | |
unsafe double | SlugPreviousParameterA [get, set] |
Returns or sets the previous slug parameter A More... | |
unsafe double | SlugPreviousParameterC1 [get, set] |
Returns or sets the previous slug parameter C1 More... | |
unsafe double | SlugPreviousParameterC2 [get, set] |
Returns or sets the previous slug parameter C2 More... | |
unsafe double | SpacerAngle [get, set] |
Returns or sets the spacer angle More... | |
unsafe double | SpacerOffset [get, set] |
Returns or sets the spacer offset More... | |
unsafe double | WaferHeight [get, set] |
Returns or sets the wafer height More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents die cavity and slug hole builder.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateDieCavityAndSlugHoleBuilder
Default values.
Property | Value |
---|---|
AngleDiePlateTwo |
-0.25 |
DieInsertStack |
One |
DieOffsetValue |
0 |
DiePlateThree |
2 |
DiePlateTwo |
1 |
DieSameOffsetValue |
0 |
ForEachScrapDiePlateThree |
1 |
ForEachScrapDiePlateTwo |
1 |
NormalBottomBackPlateSlug |
Fillet |
NormalCavity |
TaperAngle |
NormalClearance |
0.05 |
NormalClearanceOption |
Constant |
NormalDieShoeSlug |
Fillet |
NormalForEachScrap1 |
0 |
NormalForEachScrap2 |
0 |
NormalOffsetSide |
DieSide |
NormalRenameDialog |
0 |
NormalSlugInDiePlateThree |
Fillet |
NormalSlugInDiePlateTwo |
Fillet |
NormalSlugParameter1 |
3 |
NormalSlugParameter2 |
-3 |
NormalSlugParameter3 |
2 |
NormalSlugParameter4 |
3 |
OffsetLinearDimension.Value |
3 (millimeters part), 0.12 (inches part) |
Position |
Bottom |
ShimHeight |
0 |
ShimOffset |
0 |
SlugHoleHeightLinearDimension.Value |
100 (millimeters part), 4 (inches part) |
SpacerAngle |
0 |
SpacerOffset |
0 |
WaferHeight |
0 |
Created in NX11.0.0
Specifies the type of bottom plate slug.
Specifies the type of die shoe slug.
|
inline |
Edit offset value table for die
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Create normal cavity and slug
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the angle of the die plate two
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the die insert stack
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the die offset value
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the die plate three
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the die plate two
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the die same offset value
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the result whether use same clearance for each scrap in die plate three
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the for each scrap die plate two
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the new component names.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the normal bbpslug
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal cavity
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal clearance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal clearance option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal dsslug
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal for each scrap1
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal for each scrap2
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal offset side
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal rename dialog
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the normal select pierce die insert
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the normal slug in diePlateThree
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal slug in die plate two
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal slug parameter1
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal slug parameter2
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal slug parameter3
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the normal slug parameter4
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the offset linear dimension
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the parent part name to create insert.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the position
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the super offset spreadsheet
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the select scrap
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select sketch
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the shim height
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the shim offset
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the slug hole height linear dimension
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the previous slug parameter A
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the previous slug parameter C1
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the previous slug parameter C2
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the spacer angle
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the spacer offset
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the wafer height
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")