NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.DefineLifterBuilder to create different types of lifter objects, which are used for kinematic motion. More...
Public Types | |
enum | Types { GenericLifter, LifteronLifter } |
Specifies the lifter types More... | |
Public Member Functions | |
unsafe void | DeleteGenericLifter (string lifterName) |
Delete the generic lifter More... | |
unsafe void | DeleteLifterOnLifter (string lifterName) |
Delete the lifter on lifter More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObjectList | LifterBodies [get] |
Returns the lifter body which is the body needed for motion simulation More... | |
unsafe NXOpen.SelectDisplayableObjectList | LifterDriveBodies [get] |
Returns the lifter drive body which drives the lifter body More... | |
unsafe NXOpen.Direction | LifterDriveVector [get, set] |
Returns or sets the lifter drive vector More... | |
unsafe string | LifterName [get, set] |
Returns or sets the lifter name More... | |
unsafe NXOpen.SelectDisplayableObjectList | LifterOnBodies [get] |
Returns the lifter on body which is driven by the main lifter body More... | |
unsafe NXOpen.Direction | LifterOnDriveVector [get, set] |
Returns or sets the lifter on lifter drive vector, it's driven by the main lifter More... | |
unsafe NXOpen.Direction | LifterOnLifterVector [get, set] |
Returns or sets the lifter on lifter vector, which the lifter on lifter moves along More... | |
unsafe string | LifterOnName [get, set] |
Returns or sets the lifter on name More... | |
unsafe NXOpen.Direction | LifterVector [get, set] |
Returns or sets the lifter vector that the lifter body moves along More... | |
unsafe NXOpen.SelectDisplayableObjectList | MainLifterBodies [get] |
Returns the main lifter bodies More... | |
unsafe NXOpen.SelectDisplayableObjectList | MainLifterDriveBodies [get] |
Returns the main lifter drive body that drives the lifter body More... | |
unsafe NXOpen.Direction | MainLifterDriveVector [get, set] |
Returns or sets the main lifter drive vector More... | |
unsafe NXOpen.Direction | MainLifterVector [get, set] |
Returns or sets the main lifter vector that the main lifter moves along More... | |
unsafe NXOpen.Tooling.DefineLifterBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.DefineLifterBuilder to create different types of lifter objects, which are used for kinematic motion.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateDefineLifterBuilder
Created in NX10.0.0
|
inline |
Delete the generic lifter
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
lifterName |
|
inline |
Delete the lifter on lifter
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
lifterName |
|
get |
Returns the lifter body which is the body needed for motion simulation
Created in NX10.0.0
License requirements: None.
|
get |
Returns the lifter drive body which drives the lifter body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the lifter drive vector
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the lifter name
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the lifter on body which is driven by the main lifter body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the lifter on lifter drive vector, it's driven by the main lifter
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the lifter on lifter vector, which the lifter on lifter moves along
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the lifter on name
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the lifter vector that the lifter body moves along
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the main lifter bodies
Created in NX10.0.0
License requirements: None.
|
get |
Returns the main lifter drive body that drives the lifter body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the main lifter drive vector
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the main lifter vector that the main lifter moves along
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")