NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.DefineCamBuilder to create different types of cam objects, which are used for kinematic motion More...
Public Types | |
enum | PredefinedHydraulicOptions { None, BeforeMoldOpen, BeforeEjection } |
Specifies the predefined hydraulic motion types More... | |
enum | Types { LinearCam, RotaryCam, RockerCam, CushionProgram } |
Specifies the cam types More... | |
Public Member Functions | |
unsafe void | DeleteCushion (string cushionName) |
Delete the cushion More... | |
unsafe void | DeleteLinearCam (string camName) |
Delete the linear cam More... | |
unsafe void | DeleteRockerCam (string camName) |
Delete the rocker cam More... | |
unsafe void | DeleteRotaryCam (string camName) |
Delete the rotary cam More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | CamName [get, set] |
Returns or sets the cam name More... | |
unsafe NXOpen.SelectDisplayableObjectList | CushionBody [get] |
Returns the cushion body, actually, it often is the bolster body to do the kinematic motion More... | |
unsafe NXOpen.Direction | CushionDirection [get, set] |
Returns or sets the cushion direction that the cushion body moves along More... | |
unsafe string | CushionName [get, set] |
Returns or sets the cushion name More... | |
unsafe NXOpen.Expression | LinearBackstopOffset [get] |
Returns the linear backstop offset value, which affects the initial position of linear cam body More... | |
unsafe NXOpen.SelectDisplayableObjectList | LinearCamBodies [get] |
Returns the linear cam body More... | |
unsafe NXOpen.Direction | LinearDirection [get, set] |
Returns or sets the linear direction is the direction linear cam body move offset along More... | |
unsafe NXOpen.SelectDisplayableObjectList | LinearDriveBodies [get] |
Returns the linear drive body which drives the linear body More... | |
unsafe double | MotionDistance [get, set] |
Returns or sets the motion distance More... | |
unsafe NXOpen.Tooling.DefineCamBuilder.PredefinedHydraulicOptions | PredefinedHydraulicOption [get, set] |
Returns or sets the hydraulic motion More... | |
unsafe double | PressStartAngle [get, set] |
Returns or sets the press start angle More... | |
unsafe double | PressStopAngle [get, set] |
Returns or sets the press stop angle More... | |
unsafe double | ReturnStartAngle [get, set] |
Returns or sets the return start angle More... | |
unsafe double | ReturnStopAngle [get, set] |
Returns or sets the return stop angle More... | |
unsafe NXOpen.Expression | RockerAxisBackstopOffset [get] |
Returns the rocker axis backstop offset, which affects the initial position of rocker body More... | |
unsafe NXOpen.Axis | RockerAxisDirection [get, set] |
Returns or sets the rocker axis direction that the rocker body rotates around More... | |
unsafe NXOpen.SelectDisplayableObjectList | RockerCamBodies [get] |
Returns the rocker cam body More... | |
unsafe NXOpen.Direction | RockerCamDirection [get, set] |
Returns or sets the rocker cam direction that the cam body moves along More... | |
unsafe NXOpen.SelectDisplayableObjectList | RockerCamRockerBodies [get] |
Returns the rocker body of rocker cam More... | |
unsafe NXOpen.SelectDisplayableObjectList | RockerDriveBodies [get] |
Returns the rocker drive body which drives the rotary body of rocker cam More... | |
unsafe NXOpen.Expression | RotaryBackstopOffset [get] |
Returns the rotary backstop offset, which affects the initial position of rotary cam body More... | |
unsafe NXOpen.SelectDisplayableObjectList | RotaryCamBodies [get] |
Returns the rotary cam body More... | |
unsafe NXOpen.Axis | RotaryDirection [get, set] |
Returns or sets the rotary direction that the rotary body rotates around More... | |
unsafe NXOpen.SelectDisplayableObjectList | RotaryDriveBodies [get] |
Returns the rotary drive body which drives the rotary body More... | |
unsafe NXOpen.Tooling.DefineCamBuilder.Types | Type [get, set] |
Returns or sets the define cam type More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.DefineCamBuilder to create different types of cam objects, which are used for kinematic motion
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateDefineCamBuilder
Default values.
Property | Value |
---|---|
LinearBackstopOffset.Value |
0 (millimeters part), 0 (inches part) |
MotionDistance |
0 |
PredefinedHydraulicOption |
None |
PressStartAngle |
0 |
PressStopAngle |
90 |
ReturnStartAngle |
180 |
ReturnStopAngle |
270 |
RockerAxisBackstopOffset.Value |
0 (millimeters part), 0 (inches part) |
RotaryBackstopOffset.Value |
0 (millimeters part), 0 (inches part) |
Created in NX10.0.0
|
inline |
Delete the cushion
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
cushionName |
|
inline |
Delete the linear cam
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
camName |
|
inline |
Delete the rocker cam
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
camName |
|
inline |
Delete the rotary cam
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
camName |
|
getset |
Returns or sets the cam name
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the cushion body, actually, it often is the bolster body to do the kinematic motion
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the cushion direction that the cushion body moves along
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the cushion name
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the linear backstop offset value, which affects the initial position of linear cam body
Created in NX10.0.0
License requirements: None.
|
get |
Returns the linear cam body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the linear direction is the direction linear cam body move offset along
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the linear drive body which drives the linear body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the motion distance
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the hydraulic motion
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the press start angle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the press stop angle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the return start angle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the return stop angle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the rocker axis backstop offset, which affects the initial position of rocker body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the rocker axis direction that the rocker body rotates around
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the rocker cam body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the rocker cam direction that the cam body moves along
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the rocker body of rocker cam
Created in NX10.0.0
License requirements: None.
|
get |
Returns the rocker drive body which drives the rotary body of rocker cam
Created in NX10.0.0
License requirements: None.
|
get |
Returns the rotary backstop offset, which affects the initial position of rotary cam body
Created in NX10.0.0
License requirements: None.
|
get |
Returns the rotary cam body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the rotary direction that the rotary body rotates around
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the rotary drive body which drives the rotary body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the define cam type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")