NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.CornerDesignBuilder , Corner Design is to provide tools to make corner. More...
Public Types | |
enum | CornerTypeOpt { Chamfer, Fillet, Mickey, BunnyEar } |
the corner types More... | |
enum | SelectFromOpt { Both, PartBody, PocketBody } |
the object selection options. More... | |
enum | Types { Create, Edit, Delete } |
The corner design type. More... | |
Properties | |
unsafe NXOpen.Expression | ChamferAngle [get] |
Returns the chamfer angle. More... | |
unsafe NXOpen.Tooling.CornerDesignBuilder.CornerTypeOpt | CornerType [get, set] |
Returns or sets the corner type More... | |
unsafe NXOpen.Direction | FirstVectorForBunnyEar [get, set] |
Returns or sets the first vector for bunny ear More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset. More... | |
unsafe NXOpen.Expression | RadiusDia [get] |
Returns the corner radius. More... | |
unsafe NXOpen.Direction | SecondVectorForBunnyEar [get, set] |
Returns or sets the second vector for bunny ear More... | |
unsafe NXOpen.Features.SelectFeatureList | SelectCorner [get] |
Returns the selected corner. More... | |
unsafe NXOpen.SelectEdgeList | SelectEdge [get] |
Returns the selected edge. More... | |
unsafe NXOpen.Tooling.CornerDesignBuilder.SelectFromOpt | SelectFrom [get, set] |
Returns or sets the selection options. More... | |
unsafe NXOpen.Tooling.CornerDesignBuilder.Types | Type [get, set] |
Returns or sets the operation type of corner design. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.CornerDesignBuilder , Corner Design is to provide tools to make corner.
To create a new instance of this class, use NXOpen.Tooling.CornerDesignCollection.CreateCornerDesignBuilder
Default values.
Property | Value |
---|---|
ChamferAngle.Value |
45 |
CornerType |
Chamfer |
Offset.Value |
1 (millimeters part), 0.1 (inches part) |
RadiusDia.Value |
5 (millimeters part), 0.5 (inches part) |
SelectFrom |
Both |
Created in NX8.0.0
|
get |
Returns the chamfer angle.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the corner type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the first vector for bunny ear
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the offset.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the corner radius.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the second vector for bunny ear
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the selected corner.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the selected edge.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the selection options.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the operation type of corner design.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")