NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.CopySolidBuilder builder. More...
Properties | |
unsafe NXOpen.Tooling.CloneObject | CloneObject [get] |
Returns the clone client data. More... | |
unsafe bool | LinkToNewComponents [get, set] |
Returns or sets the link to new components More... | |
unsafe bool | MultipleComponents [get, set] |
Returns or sets the multiple components More... | |
unsafe NXOpen.SelectBodyList | SelectBodies [get] |
Returns the solid bodies selected by user More... | |
unsafe NXOpen.Assemblies.SelectComponent | SelectParentPartOcc [get] |
Returns the parent part occurrence of the part which collects the copied solid bodies. More... | |
unsafe NXOpen.Tooling.ToolingApplication | WizardType [get, set] |
Returns or sets the wizard type data. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.CopySolidBuilder builder.
To create a new instance of this class, use NXOpen.Tooling.MoldwizardManager.CreateCopySolidBuilder
Default values.
Property | Value |
---|---|
LinkToNewComponents |
1 |
Created in NX11.0.0
|
get |
Returns the clone client data.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the link to new components
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the multiple components
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the solid bodies selected by user
Created in NX11.0.0
License requirements: None.
|
get |
Returns the parent part occurrence of the part which collects the copied solid bodies.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the wizard type data.
Created in NX11.0.2
License requirements to get this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")