NXOpen .NET Reference Guide
|
The builder class for Cooling connection which assists you to create channel and connect it to other channels. More...
Properties | |
unsafe NXOpen.Direction | ConnectVector [get, set] |
Returns or sets the vector specified for creating connecting channel. More... | |
unsafe bool | DefineConnectVector [get, set] |
Returns or sets the value which specifies whether to define the vector of the connect channel or not. More... | |
unsafe bool | DefineStartPoint [get, set] |
Returns or sets the value which specifies whether to define the start point or not. More... | |
unsafe NXOpen.SelectBody | FirstChannel [get] |
Returns the first channel to be connected. More... | |
unsafe NXOpen.SelectBody | SecondChannel [get] |
Returns the second channel to be connected. More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the point for changing the start position of the connecting channel. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
The builder class for Cooling connection which assists you to create channel and connect it to other channels.
To create a new instance of this class, use NXOpen.Tooling.CoolingConnectCollection.CreateCoolingConnectBuilder
Default values.
Property | Value |
---|---|
DefineConnectVector |
0 |
DefineStartPoint |
0 |
Created in NX7.5.0
|
getset |
Returns or sets the vector specified for creating connecting channel.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value which specifies whether to define the vector of the connect channel or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value which specifies whether to define the start point or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the first channel to be connected.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the second channel to be connected.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the point for changing the start position of the connecting channel.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.