NXOpen .NET Reference Guide
|
concept position builder for standard part design More...
Public Member Functions | |
unsafe NXOpen.Point[] | AddLinkFeature (NXOpen.NXObject sketch) |
Creates points or inserts symbol as concept positioning object. More... | |
unsafe void | AddToSelectedPoints (NXOpen.Point point) |
Adds a point where a symbol is inserted More... | |
unsafe void | Clear () |
Clears the selected points and the inserted symbols More... | |
unsafe NXOpen.Tooling.ConceptStandardPartRecord | GetAttributeData () |
Gets attribute data More... | |
unsafe void | GetSelectedPoints (out NXOpen.Point[] selectedPoints) |
Gets points where concept objects are inserted More... | |
unsafe void | InsertSymbol (NXOpen.Point attachPoint) |
Insert a symbol at the specified point location More... | |
unsafe void | SetAttributeData (NXOpen.Tooling.ConceptStandardPartRecord conceptRecord) |
Sets attribute data More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Point | LocatedPoint [get, set] |
Returns or sets the located point More... | |
unsafe NXOpen.Section | PartPosition [get] |
Returns the part position section More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
concept position builder for standard part design
To create a new instance of this class, use NXOpen.Tooling.ConceptPositionCollection.CreateConceptPositionBuilder
Created in NX6.0.0
|
inline |
Creates points or inserts symbol as concept positioning object.
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
sketch | The sketch where concept object locating points are created |
|
inline |
Adds a point where a symbol is inserted
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
point | The point where a symbol is inserted |
|
inline |
Clears the selected points and the inserted symbols
Created in NX1847.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
|
inline |
Gets attribute data
Created in NX12.0.2
License requirements: None.
|
inline |
Gets points where concept objects are inserted
Created in NX12.0.2
License requirements: None.
selectedPoints | Points where concept objects are inserted |
|
inline |
Insert a symbol at the specified point location
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
attachPoint | The point where a symbol is inserted |
|
inline |
Sets attribute data
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
conceptRecord | Concept standard part record with attributes |
|
getset |
Returns or sets the located point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the part position section
Created in NX6.0.0
License requirements: None.