NXOpen .NET Reference Guide
|
Creates concept die_base builder for progressive die. More...
Public Member Functions | |
unsafe string | GetExpressionValue (string expName) |
Get the expression value More... | |
unsafe void | SetBasePointYValue () |
Set the base point y value More... | |
unsafe void | SetExpressionValue (string expName, string expressionValue) |
Set the expression value More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | DistanceToDieBaseEdge [get, set] |
Returns or sets the distance to die base edge More... | |
unsafe double | LengthPL [get, set] |
Returns or sets the length pl More... | |
unsafe NXOpen.Point | ReferencePoint [get, set] |
Returns or sets the reference point More... | |
unsafe int | SubDieBaseNumber [get, set] |
Returns or sets the sub die base number More... | |
unsafe bool | UpdateDieBasePositionAccordingToStrip [get, set] |
Returns or sets the update die base position according to strip More... | |
unsafe double | WidthPW [get, set] |
Returns or sets the width pw More... | |
unsafe int | WizardType [get, set] |
Returns or sets the wizard type More... | |
unsafe double | XEndDistance [get, set] |
Returns or sets the x end distance More... | |
unsafe double | XStartDistance [get, set] |
Returns or sets the x start distance More... | |
unsafe double | YDistanceFirst [get, set] |
Returns or sets the first Y distance More... | |
unsafe double | YDistanceSecond [get, set] |
Returns or sets the second Y distance More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Creates concept die_base builder for progressive die.
No entity is returned.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateConceptDieBaseBuilder
Default values.
Property | Value |
---|---|
DistanceToDieBaseEdge |
0 |
LengthPL |
0 |
SubDieBaseNumber |
1 |
UpdateDieBasePositionAccordingToStrip |
0 |
WidthPW |
0 |
XEndDistance |
0 |
XStartDistance |
0 |
YDistanceFirst |
0 |
YDistanceSecond |
0 |
Created in NX12.0.1
|
inline |
Get the expression value
Created in NX12.0.1
License requirements: None.
expName |
|
inline |
Set the base point y value
Created in NX12.0.1
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Set the expression value
Created in NX12.0.1
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
expName | |
expressionValue |
|
getset |
Returns or sets the distance to die base edge
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the length pl
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the reference point
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the sub die base number
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the update die base position according to strip
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the width pw
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the wizard type
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the x end distance
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the x start distance
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the first Y distance
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the second Y distance
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")