NXOpen .NET Reference Guide
|
Represents the part inforamtion to be cloned in Add Reusable Component Builder. More...
Protected Member Functions | |
override void | FreeResource () |
Dispose the part infomation to be cloned More... | |
Properties | |
unsafe bool | IsClone [get, set] |
Returns or sets a value that indicates whether this object is to be cloned. More... | |
unsafe string | NewItemId [get, set] |
Returns or sets the item id in Teamcenter after renaming. More... | |
unsafe string | NewItemType [get, set] |
Returns or sets the item type in Teamcenter after renaming. More... | |
unsafe string | NewMfkId [get, set] |
Returns or sets the mfk id in Teamcenter after renaming. More... | |
unsafe string | NewPartName [get, set] |
Returns or sets the part name (item name in Teamcenter) after renaming. More... | |
unsafe string | NewRevisionId [get, set] |
Returns or sets the revision id in Teamcenter after renaming. More... | |
unsafe string | PartName [get, set] |
Returns or sets the part name (item id in Teamcenter) before renaming. More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Represents the part inforamtion to be cloned in Add Reusable Component Builder.
To create an instace of this object use NXOpen.Tooling.CloneObject.CreateClonePartItem
Created in NX6.0.0
|
inlineprotectedvirtual |
Dispose the part infomation to be cloned
Created in NX6.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
getset |
Returns or sets a value that indicates whether this object is to be cloned.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the item id in Teamcenter after renaming.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the item type in Teamcenter after renaming.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the mfk id in Teamcenter after renaming.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the part name (item name in Teamcenter) after renaming.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the revision id in Teamcenter after renaming.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the part name (item id in Teamcenter) before renaming.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.