NXOpen .NET Reference Guide
|
Progressive Die Wizard builder to design burring punch and die insert More...
Public Types | |
enum | BurringDirections { BurringUpwards, BurringDownwards } |
Specifies the burring direction. More... | |
enum | BurringPunchTypes { First, Second, Third } |
Specifies the burring punch type. More... | |
enum | CircularOrNonCircularType { Circular, NonCircular } |
Specifies the circular or non-circular type. More... | |
enum | DesignOptions { BurringPunch, BurringDie } |
Specifies the design type. More... | |
enum | ParentTypes { Control, DieBase, SubDie, Die } |
Specifies the parent part type. More... | |
Public Member Functions | |
unsafe NXOpen.TaggedObject | CreateNewComponent (NXOpen.TaggedObject parentTag, NXOpen.Point3d origin) |
Create new component. More... | |
unsafe void | DeletePunchOrDieComponent () |
The action to delete the selected punch or die component More... | |
unsafe void | RevolveSketchedCurve () |
Extract burring region. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Expression | ArcRadius [get] |
Returns the arc radius value. More... | |
unsafe NXOpen.Section | BlankProfile [get] |
Returns the blank profile to extrude the punch or die. More... | |
unsafe NXOpen.Tooling.BurringInsertBuilder.BurringDirections | BurringDirection [get, set] |
Returns or sets the burring direction downwards or upwards. More... | |
unsafe NXOpen.Tooling.BurringInsertBuilder.BurringPunchTypes | BurringPunchType [get, set] |
Returns or sets the burring punch type to create. More... | |
unsafe NXOpen.Tooling.BurringInsertBuilder.CircularOrNonCircularType | CircularOrNonCircular [get, set] |
Returns or sets the circular or non circular type. More... | |
unsafe NXOpen.Tooling.BurringInsertBuilder.DesignOptions | DesignOption [get, set] |
Returns or sets the design option to design punch or die. More... | |
unsafe NXOpen.Expression | EndValue [get] |
Returns the end height value of blank. More... | |
unsafe NXOpen.Tooling.BurringInsertBuilder.ParentTypes | ParentPart [get, set] |
Returns or sets the parent part to create blank. More... | |
unsafe string | ParentPartName [get, set] |
Returns or sets the parent part name to create blank. More... | |
unsafe double | PlateClearanceFirst [get, set] |
Returns or sets the value of plate clearance first. More... | |
unsafe double | PlateClearanceSecond [get, set] |
Returns or sets the value of plate clearance second. More... | |
unsafe double | PlateClearanceThird [get, set] |
Returns or sets the value of plate clearance third. More... | |
unsafe NXOpen.Expression | PunchHeadHeight [get] |
Returns the punch head height value of blank. More... | |
unsafe NXOpen.SelectBody | PunchOrDieToEdit [get] |
Returns the punch or die to edit More... | |
unsafe bool | RenameComponent [get, set] |
Returns or sets the option whether rename component. More... | |
unsafe NXOpen.ScCollector | SelectFaces [get] |
Returns the burring face of burring region. More... | |
unsafe NXOpen.Expression | StartValue [get] |
Returns the start height value of blank. More... | |
unsafe bool | UsePlateClearanceFirst [get, set] |
Returns or sets the option to use plate clearance first. More... | |
unsafe bool | UsePlateClearanceSecond [get, set] |
Returns or sets the option to use plate clearance second. More... | |
unsafe bool | UsePlateClearanceThird [get, set] |
Returns or sets the option to use plate clearance third. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Progressive Die Wizard builder to design burring punch and die insert
To create a new instance of this class, use NXOpen.Tooling.BurringInsertCollection.CreateBurringInsertBuilder
Default values.
Property | Value |
---|---|
ArcRadius.Value |
0 (millimeters part), 0 (inches part) |
BurringDirection |
BurringDownwards |
CircularOrNonCircular |
Circular |
DesignOption |
BurringPunch |
EndValue.Value |
0 (millimeters part), 0 (inches part) |
ParentPart |
DieBase |
PlateClearanceFirst |
0 |
PlateClearanceSecond |
0 |
PlateClearanceThird |
0 |
PunchHeadHeight.Value |
0 (millimeters part), 0 (inches part) |
StartValue.Value |
0 (millimeters part), 0 (inches part) |
UsePlateClearanceFirst |
0 |
UsePlateClearanceSecond |
0 |
UsePlateClearanceThird |
0 |
Created in NX8.0.0
|
inline |
Create new component.
Created in NX8.0.0
License requirements: None.
parentTag | the parent part |
origin | the origin point to add |
|
inline |
The action to delete the selected punch or die component
Created in NX8.0.0
License requirements: None.
|
inline |
Extract burring region.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the arc radius value.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the blank profile to extrude the punch or die.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the burring direction downwards or upwards.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the burring punch type to create.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the circular or non circular type.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the design option to design punch or die.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the end height value of blank.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the parent part to create blank.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the parent part name to create blank.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the value of plate clearance first.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the value of plate clearance second.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the value of plate clearance third.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the punch head height value of blank.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the punch or die to edit
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the option whether rename component.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the burring face of burring region.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the start height value of blank.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the option to use plate clearance first.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to use plate clearance second.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to use plate clearance third.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")