NXOpen .NET Reference Guide
|
Blank Nesting Builder of PDW, EDW and Die Engineering. More...
Public Types | |
enum | LayoutTypeSpecification { Rectangle, Parallelogram, Trapezoid, OneUp, TwoUp, TwoPair } |
Specifies the layout type of blank nesting. More... | |
Public Member Functions | |
unsafe void | LayoutCalculation () |
The method to calculate maximum material utilization for the selected entities. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | AngleResult [get, set] |
Returns or sets the angle between processed blank and original blank. More... | |
unsafe double | AngleStep [get, set] |
Returns or sets the angle increment to use when rotating the blank during the processing to find the best layout. More... | |
unsafe double | BlankArea [get, set] |
Returns or sets the up datum face area that was found in the processing. More... | |
unsafe int | BoundarySegment [get, set] |
Returns or sets the number of boundary segment. More... | |
unsafe double | HeightStep [get, set] |
Returns or sets the distance increment to use when translating the blank in the vertical direction during the processing to find the best layout. More... | |
unsafe NXOpen.Tooling.BlankNestingBuilder.LayoutTypeSpecification | LayoutType [get, set] |
Returns or sets the type of layout to use in the blank nesting processing. More... | |
unsafe double | MinimumDistance [get, set] |
Returns or sets the minimum distance between the adjacent blanks. More... | |
unsafe double | PitchResult [get, set] |
Returns or sets the distance between blanks that was found in the processing. More... | |
unsafe NXOpen.ScCollector | SelectObject [get] |
Returns the selected entities making up the blank to be nested. More... | |
unsafe double | StripWidthResult [get, set] |
Returns or sets the strip width. More... | |
unsafe double | Utilization [get, set] |
Returns or sets the maximum material utilization of the blank. More... | |
unsafe double | WebDistance [get, set] |
Returns or sets the distance between the blank and the strip. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Blank Nesting Builder of PDW, EDW and Die Engineering.
No object is returned by this builder.
To create a new instance of this class, use NXOpen.Tooling.BlankNestingCollection.CreateBlankNestingBuilder
Default values.
Property | Value |
---|---|
AngleResult |
0 |
AngleStep |
25 |
BlankArea |
0 |
BoundarySegment |
200 |
HeightStep |
25 |
LayoutType |
Rectangle |
MinimumDistance |
0 |
PitchResult |
0 |
StripWidthResult |
0 |
Utilization |
0 |
WebDistance |
0 |
Created in NX8.5.0
Specifies the layout type of blank nesting.
|
inline |
The method to calculate maximum material utilization for the selected entities.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the angle between processed blank and original blank.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the angle increment to use when rotating the blank during the processing to find the best layout.
The angle is specified in degrees.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the up datum face area that was found in the processing.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of boundary segment.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance increment to use when translating the blank in the vertical direction during the processing to find the best layout.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of layout to use in the blank nesting processing.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum distance between the adjacent blanks.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance between blanks that was found in the processing.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected entities making up the blank to be nested.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the strip width.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum material utilization of the blank.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance between the blank and the strip.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.