NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.BackingPadBuilder which is used to create or delete the Backing Pad. More...
Public Types | |
enum | Types { KfBoundBox, UserDefined, DeletePad } |
types of backing pad design More... | |
Public Member Functions | |
unsafe void | DeleteWavedFaces () |
Delete waved faces to support journamation More... | |
unsafe void | WaveFaces () |
Wave selected faces to support journamation More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Expression | OffsetValueLinearDimension [get] |
Returns the offset value linear dimension More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionNegativeX [get] |
Returns the offset value linear dimension negative x More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionNegativeY [get] |
Returns the offset value linear dimension negative y More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionPositiveX [get] |
Returns the offset value linear dimension positive x More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionPositiveY [get] |
Returns the offset value linear dimension positive y More... | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | PadBoolean [get] |
Returns the pad boolean More... | |
unsafe NXOpen.Expression | PadHeightLinearDimension [get] |
Returns the pad height linear dimension More... | |
unsafe NXOpen.Part | PreviousWorkPart [get, set] |
Returns or sets the previous work part More... | |
unsafe NXOpen.Assemblies.SelectComponent | SelectComponent [get] |
Returns the select target component in which to design backing pad More... | |
unsafe NXOpen.Section | SelectCurve [get] |
Returns the select curve More... | |
unsafe NXOpen.SelectFaceList | SelectFaces [get] |
Returns the select faces More... | |
unsafe NXOpen.Features.SelectFeatureList | SelectPad [get] |
Returns the select backing pad feature to delete More... | |
unsafe NXOpen.Tooling.BackingPadBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.BackingPadBuilder which is used to create or delete the Backing Pad.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateBackingPadBuilder
Default values.
Property | Value |
---|---|
OffsetValueLinearDimension.Value |
5 (millimeters part), 0.2 (inches part) |
OffsetValueLinearDimensionNegativeX.Value |
5 (millimeters part), 0.2 (inches part) |
OffsetValueLinearDimensionNegativeY.Value |
5 (millimeters part), 0.2 (inches part) |
OffsetValueLinearDimensionPositiveX.Value |
5 (millimeters part), 0.2 (inches part) |
OffsetValueLinearDimensionPositiveY.Value |
5 (millimeters part), 0.2 (inches part) |
PadHeightLinearDimension.Value |
50 (millimeters part), 2 (inches part) |
Created in NX10.0.0
|
inline |
Delete waved faces to support journamation
Created in NX10.0.0
License requirements: None.
|
inline |
Wave selected faces to support journamation
Created in NX10.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension
Created in NX10.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension negative x
Created in NX10.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension negative y
Created in NX10.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension positive x
Created in NX10.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension positive y
Created in NX10.0.0
License requirements: None.
|
get |
Returns the pad boolean
Created in NX10.0.0
License requirements: None.
|
get |
Returns the pad height linear dimension
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the previous work part
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the select target component in which to design backing pad
Created in NX10.0.0
License requirements: None.
|
get |
Returns the select curve
Created in NX10.0.0
License requirements: None.
|
get |
Returns the select faces
Created in NX10.0.0
License requirements: None.
|
get |
Returns the select backing pad feature to delete
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")