NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.AddReusableFeatureBuilder More...
Public Types | |
enum | LayerOptionType { Work, Original, AsSpecified } |
Represents the layer option type More... | |
Public Member Functions | |
unsafe NXOpen.Features.CopyPasteBuilder | GetCopyPasteBuilder () |
Returns the copy paste builder More... | |
unsafe void | GetUserExpressions (out string[] userExpressionsName, out string[] userExpressionsValue) |
Gets the user expressions value More... | |
unsafe void | SetUserExpressions (string[] userExpressionsName, string[] userExpressionsValue) |
Sets the user expressions value More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Tooling.AddReusableFeatureBuilder.LayerOptionType | LayerOption [get, set] |
Returns or sets the layer option More... | |
unsafe int | SpecifiedLayer [get, set] |
Returns or sets the specified layer More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.AddReusableFeatureBuilder
To create a new instance of this class, use NXOpen.Tooling.AddReusableFeatureCollection.CreateBuilder
Default values.
Property | Value |
---|---|
LayerOption |
Work |
SpecifiedLayer |
1 |
Created in NX7.5.0
|
inline |
Returns the copy paste builder
Created in NX7.5.0
License requirements: None.
|
inline |
Gets the user expressions value
Created in NX7.5.0
License requirements: None.
userExpressionsName | User expressions Name |
userExpressionsValue | User expressions Value |
|
inline |
Sets the user expressions value
Created in NX7.5.0
License requirements: None.
userExpressionsName | User expressions Name |
userExpressionsValue | User expressions Value |
|
getset |
Returns or sets the layer option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the specified layer
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")