NXOpen .NET Reference Guide
|
Represents a NXOpen.TangentFacetsRule that collects facets maintaining the tangency within given tolerance. More...
Public Member Functions | |
unsafe NXOpen.IFacet | GetData (out double tangencyTolerance) |
Gets the data for the tangent facets rule: NXOpen.TangentFacetsRule More... | |
unsafe void | UpdateTangencyTolerance (double tangencyTolerance) |
Update the tangency tolerance for the tangent facets rule: NXOpen.TangentFacetsRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents a NXOpen.TangentFacetsRule that collects facets maintaining the tangency within given tolerance.
This rule chains to add all neighbouring facets of seed (and the neighbour-neighbours) which satisfy the tangency condition.
Created in NX12.0.2
|
inlineprotectedvirtual |
Frees the object from memory.
Created in NX12.0.2
License requirements: None.
Reimplemented from NXOpen.FacetSelectionRule.
|
inline |
Gets the data for the tangent facets rule: NXOpen.TangentFacetsRule
Created in NX12.0.2
License requirements: gateway ("UG GATEWAY")
tangencyTolerance | tolerance to expand facet selection |
|
inline |
Update the tangency tolerance for the tangent facets rule: NXOpen.TangentFacetsRule
Created in NX12.0.2
License requirements: gateway ("UG GATEWAY")
tangencyTolerance | update the primitive shape tolerance factor |