NXOpen .NET Reference Guide
|
Represents an edit surface u/v direction builder that allows reversing or swapping parametric directions. More...
Properties | |
unsafe bool | ReverseU [get, set] |
Returns or sets the reverse u direction option. More... | |
unsafe bool | ReverseV [get, set] |
Returns or sets the reverse v direction option. More... | |
unsafe bool | SwapUandV [get, set] |
Returns or sets the swap u and v directions option. More... | |
unsafe NXOpen.SelectFaceList | TargetFace [get] |
Returns the target face; feature faces can not be operated on. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents an edit surface u/v direction builder that allows reversing or swapping parametric directions.
To create a new instance of this class, use NXOpen.BodyCollection.CreateSurfaceUvdirectionBuilder
Default values.
Property | Value |
---|---|
ReverseU |
0 |
ReverseV |
0 |
SwapUandV |
0 |
Created in NX8.5.1
|
getset |
Returns or sets the reverse u direction option.
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the reverse v direction option.
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the swap u and v directions option.
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the target face; feature faces can not be operated on.
Created in NX8.5.1
License requirements: None.