NXOpen .NET Reference Guide
|
Represents a sketch G1 constraint More...
Public Types | |
enum | SlopeType { Tangent, Normal } |
Represents the G1 slope type of the constraint More... | |
Properties | |
unsafe NXOpen.SketchG1Constraint.SlopeType | ConstraintSlopeType [get] |
Returns the slope type of the constraint. More... | |
unsafe bool | IsFixedMagnitude [get] |
Returns the flag to indicate if the slope magnitude is fixed. More... | |
unsafe NXOpen.Spline | Spline [get] |
Returns the spline on which the G1 constraint is applied. More... | |
unsafe NXOpen.Curve | TangentGeometry [get] |
Returns the geometry supplying slope for G1 constraint. More... | |
Properties inherited from NXOpen.SketchGeometricConstraint | |
unsafe bool | IsInferred [get] |
Returns a flag indicating whether the constraint is an inferred constraint More... | |
Properties inherited from NXOpen.SketchConstraint | |
unsafe NXOpen.Sketch.ConstraintType | ConstraintType [get] |
Returns the constraint's type More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.SketchGeometricConstraint | |
unsafe NXOpen.Sketch.ConstraintGeometry[] | GetGeometry () |
Returns the geometry associated with the constraint More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a sketch G1 constraint
Use NXOpen.Features.FeatureCollection.CreateSketchSplineBuilder to create an instance of this class.
Created in NX10.0.0
|
get |
Returns the slope type of the constraint.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the flag to indicate if the slope magnitude is fixed.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the spline on which the G1 constraint is applied.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the geometry supplying slope for G1 constraint.
Created in NX10.0.0
License requirements: None.