NXOpen .NET Reference Guide
|
Represents a NXOpen.SketchEllipseBuilder builder More...
Public Member Functions | |
unsafe void | HandleComplement () |
Adjust the constraints and dimensions on ellipse vertices when we want to complement the ellipse More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Point | CenterPoint [get, set] |
Returns or sets the center point More... | |
unsafe bool | Closed [get, set] |
Returns or sets the closed flag More... | |
unsafe NXOpen.Expression | EndAngle [get] |
Returns the end angle More... | |
unsafe NXOpen.Point | MajorPoint [get, set] |
Returns or sets the point in major axis to calculate the major radius More... | |
unsafe NXOpen.Expression | MajorRadius [get] |
Returns the major radius More... | |
unsafe NXOpen.Point | MinorPoint [get, set] |
Returns or sets the point in minor axis to calculate the minor radius More... | |
unsafe NXOpen.Expression | MinorRadius [get] |
Returns the minor radius More... | |
unsafe NXOpen.Expression | RotationAngle [get] |
Returns the rotation angle More... | |
unsafe NXOpen.Expression | StartAngle [get] |
Returns the start angle More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.SketchEllipseBuilder builder
To create a new instance of this class, use NXOpen.SketchCollection.CreateSketchEllipseBuilder
Default values.
Property | Value |
---|---|
Closed |
true |
EndAngle.Value |
360 |
MajorRadius.Value |
50 (millimeters part), 2 (inches part) |
MinorRadius.Value |
25 (millimeters part), 1 (inches part) |
RotationAngle.Value |
0 |
StartAngle.Value |
0 |
Created in NX6.0.0
|
inline |
Adjust the constraints and dimensions on ellipse vertices when we want to complement the ellipse
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the center point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the closed flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the end angle
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the point in major axis to calculate the major radius
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the major radius
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the point in minor axis to calculate the minor radius
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the minor radius
Created in NX6.0.0
License requirements: None.
|
get |
Returns the rotation angle
Created in NX6.0.0
License requirements: None.
|
get |
Returns the start angle
Created in NX6.0.0
License requirements: None.