NXOpen .NET Reference Guide
|
Create a corner between two sketch curves. More...
Properties | |
unsafe NXOpen.SelectCurveList | Curves [get] |
Returns the curves to make a corner More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Create a corner between two sketch curves.
The curves will be trimmed or extended to the intersection point of the input curves. The reference point for each curve should be near the intersection point to designate which part of the curve to keep. It should be as close as possible to the curve.
To create a new instance of this class, use NXOpen.SketchCollection.CreateCornerBuilder
Created in NX5.0.0
|
get |
Returns the curves to make a corner
Created in NX5.0.0
License requirements: None.