NXOpen .NET Reference Guide
|
Represents a Chamfer builder More...
Public Types | |
enum | ChamferOptions { Symmetric, Asymmetric, OffsetandAngle } |
Dialog options for Chamfer Creation More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle for Offset and Angle Chamfer More... | |
unsafe NXOpen.SketchChamferBuilder.ChamferOptions | ChamferOption [get, set] |
Returns or sets the chamfer options that specify what type of chamfer is to be created More... | |
unsafe bool | CreateAngleDimension [get, set] |
Returns or sets the flag to indicate whether to create a dimension for SketchChamferBuilder.Angle More... | |
unsafe bool | CreateDistance1Dimension [get, set] |
Returns or sets the flag to indicate whether to create a dimension for SketchChamferBuilder.Distance1 More... | |
unsafe bool | CreateDistance2Dimension [get, set] |
Returns or sets the flag to indicate whether to create a dimension for SketchChamferBuilder.Distance2 More... | |
unsafe NXOpen.SelectDisplayableObjectList | CurvesToChamfer [get] |
Returns the two lines for which a chamfer is to be created More... | |
unsafe NXOpen.Expression | Distance1 [get] |
Returns the distance for line 1 for Symmetric, Asymmetric, and for OffSet and Angle Chamfer More... | |
unsafe NXOpen.Expression | Distance2 [get] |
Returns the distance for line 2 for Asymmetric Chamfer More... | |
unsafe NXOpen.Point | HelpPoint [get, set] |
Returns or sets the coordinates of the help point for Chamfer creation More... | |
unsafe bool | TrimInputCurves [get, set] |
Returns or sets the toggle that specifies whether the two selected lines are to be trimmed More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Chamfer builder
To create a new instance of this class, use NXOpen.SketchCollection.CreateSketchChamferBuilder
Default values.
Property | Value |
---|---|
Angle.Value |
45 |
ChamferOption |
Symmetric |
Distance1.Value |
2 (millimeters part), .0625 (inches part) |
Distance2.Value |
2 (millimeters part), .0625 (inches part) |
TrimInputCurves |
1 |
Created in NX7.5.0
|
get |
Returns the angle for Offset and Angle Chamfer
Created in NX7.5.0
License requirements: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the chamfer options that specify what type of chamfer is to be created
Created in NX7.5.0
License requirements to get this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
License requirements to set this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the flag to indicate whether to create a dimension for SketchChamferBuilder.Angle
Created in NX7.5.0
License requirements to get this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
License requirements to set this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the flag to indicate whether to create a dimension for SketchChamferBuilder.Distance1
Created in NX7.5.0
License requirements to get this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
License requirements to set this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the flag to indicate whether to create a dimension for SketchChamferBuilder.Distance2
Created in NX7.5.0
License requirements to get this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
License requirements to set this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the two lines for which a chamfer is to be created
Created in NX7.5.0
License requirements: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the distance for line 1 for Symmetric, Asymmetric, and for OffSet and Angle Chamfer
Created in NX7.5.0
License requirements: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the distance for line 2 for Asymmetric Chamfer
Created in NX7.5.0
License requirements: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the coordinates of the help point for Chamfer creation
Created in NX7.5.0
License requirements to get this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
License requirements to set this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the toggle that specifies whether the two selected lines are to be trimmed
Created in NX7.5.0
License requirements to get this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
License requirements to set this property: drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")