NXOpen .NET Reference Guide
|
Represents a NXOpen.SketchAutoConstrainBuilder More...
Public Member Functions | |
unsafe void | ClearAllConstraints () |
Clear all of the indivivual constraints (turn toggle to off for each one) More... | |
unsafe void | SetAllConstraints () |
Set all of the individual constraints (turn toggle to on for each one) More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe bool | ApplyRemoteConstraints [get, set] |
Returns or sets the apply remote constraints More... | |
unsafe bool | Coincident [get, set] |
Returns or sets the coincident More... | |
unsafe bool | Collinear [get, set] |
Returns or sets the collinear More... | |
unsafe bool | Concentric [get, set] |
Returns or sets the concentric More... | |
unsafe NXOpen.SelectObjectList | CurveList [get] |
Returns the selected curve list. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe bool | EqualLength [get, set] |
Returns or sets the equal length More... | |
unsafe bool | EqualRadius [get, set] |
Returns or sets the equal radius More... | |
unsafe bool | Horizontal [get, set] |
Returns or sets the horizontal More... | |
unsafe bool | Parallel [get, set] |
Returns or sets the parallel More... | |
unsafe bool | Perpendicular [get, set] |
Returns or sets the perpendicular More... | |
unsafe bool | PointOnCurve [get, set] |
Returns or sets the point on curve More... | |
unsafe bool | Tangent [get, set] |
Returns or sets the tangent More... | |
unsafe bool | Vertical [get, set] |
Returns or sets the vertical More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.SketchAutoConstrainBuilder
To create a new instance of this class, use NXOpen.SketchCollection.CreateAutoConstrainBuilder
Default values.
Property | Value |
---|---|
Horizontal |
True |
Parallel |
True |
Perpendicular |
True |
Tangent |
True |
Vertical |
True |
Created in NX5.0.0
|
inline |
Clear all of the indivivual constraints (turn toggle to off for each one)
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
inline |
Set all of the individual constraints (turn toggle to on for each one)
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the angle tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the apply remote constraints
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the coincident
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the collinear
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the concentric
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the selected curve list.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the equal length
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the equal radius
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the horizontal
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the parallel
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the perpendicular
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the point on curve
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tangent
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the vertical
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")