NXOpen .NET Reference Guide
|
Represents the TimeAnalysis class object More...
Public Member Functions | |
unsafe void | Reset () |
Reset the Time Analysis More... | |
unsafe void | Start () |
Start the Time Analysis More... | |
unsafe void | Stop () |
Stop the Time Analysis More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the TimeAnalysis class object
These objects are created by the simulation for each channel.
Created in NX11.0.2
|
inline |
Reset the Time Analysis
Created in NX11.0.2
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
inline |
Start the Time Analysis
Created in NX11.0.2
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
inline |
Stop the Time Analysis
Created in NX11.0.2
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")