NXOpen .NET Reference Guide
|
This class is used for replace geometry. More...
Public Types | |
enum | CloseGapTypes { Sharp, Beveled, NoOffset } |
Represents the close gap types More... | |
enum | ObjectToReplaceWithTypes { Nothing, ConvexHull, BoundingSphere, BoundingBlock, BoundingCylinder, InscribedCylinder } |
The object to replaces with types More... | |
Public Member Functions | |
unsafe void | DoReplace () |
Replace the simplify bodies More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Expression | AddOffset [get] |
Returns the Additional offset. More... | |
unsafe bool | Associative [get, set] |
Returns or sets the Remove parms switch More... | |
unsafe NXOpen.SIM.SinumerikCaSimplifyBodiesBuilder.CloseGapTypes | CloseGaps [get, set] |
Returns or sets the Method used to close the gaps after offset of the wrap More... | |
unsafe NXOpen.CoordinateSystem | CoordSystem [get, set] |
Returns or sets the coordinate system More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the Distance tolerance used to facet the solids. More... | |
unsafe NXOpen.SelectDisplayableObjectList | ObjectToReplace [get] |
Returns the object to replace More... | |
unsafe NXOpen.PlaneList | PlanesList [get] |
Returns the Planes to split the geometry, tightens the wrap along this plane More... | |
unsafe NXOpen.SIM.SinumerikCaSimplifyBodiesBuilder.ObjectToReplaceWithTypes | ReplaceWith [get, set] |
Returns or sets the object to replace with More... | |
unsafe NXOpen.Expression | SplitOffset [get] |
Returns the Offset applied to both sides of the splitting planes. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
This class is used for replace geometry.
A call to SinumerikCaSimplifyBodiesBuilder.DoReplace will replace the geometry. Calling Builder.Commit on this builder will only return a null reference (Nothing in Visual Basic).
Use the Part class to create a SinumerikCaSimplifyBodiesBuilder object.
Created in NX9.0.0
|
inline |
Replace the simplify bodies
Created in NX9.0.0
License requirements: nx_isv_mtb ("Machine Tool Builder") OR nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
get |
Returns the Additional offset.
Will expand the wrap.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the Remove parms switch
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_isv_mtb ("Machine Tool Builder") OR nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the Method used to close the gaps after offset of the wrap
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_isv_mtb ("Machine Tool Builder") OR nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the coordinate system
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_isv_mtb ("Machine Tool Builder") OR nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the Distance tolerance used to facet the solids.
Also used for default offset calculation.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_isv_mtb ("Machine Tool Builder") OR nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
get |
Returns the object to replace
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Planes to split the geometry, tightens the wrap along this plane
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the object to replace with
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_isv_mtb ("Machine Tool Builder") OR nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
get |
Returns the Offset applied to both sides of the splitting planes.
Created in NX9.0.0
License requirements: None.