NXOpen .NET Reference Guide
|
This class is used to create a new event item. More...
Public Types | |
enum | GroupStateType { Open, Closed, End } |
Type of Group State More... | |
enum | ParameterStatusType { None, On, Off } |
Type of Event Parameter Status More... | |
enum | Type { Group, Double, Integer, String, Boolean, Enumeration, Vector, Point, Bitmap } |
Type of Event Item More... | |
Public Member Functions | |
unsafe string[] | GetEnumerationItems () |
Gets a list of enumeration items More... | |
unsafe void | SetEnumerationItems (string[] enumerationItems) |
Sets a list of enumeration items More... | |
unsafe void | SetGroup (NXOpen.SIM.PostConfigurator.UdeParameterBuilder parentBuilder) |
Sets the ude parameter builder group More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | DoubleDefaultValue [get, set] |
Returns or sets the double default value More... | |
unsafe string | EnumerationDefaultValue [get, set] |
Returns or sets the enumumeration item default value More... | |
unsafe NXOpen.SIM.PostConfigurator.UdeParameterBuilder.GroupStateType | GroupState [get, set] |
Returns or sets the group state More... | |
unsafe int | IntegerDefaultValue [get, set] |
Returns or sets the integer default value More... | |
unsafe NXOpen.SIM.PostConfigurator.UdeParameterBuilder.Type | ItemType [get, set] |
Returns or sets the item type More... | |
unsafe string | ParameterID [get, set] |
Returns or sets the parameter ID More... | |
unsafe NXOpen.SIM.PostConfigurator.UdeParameterBuilder.ParameterStatusType | ParameterStatus [get, set] |
Returns or sets the item status More... | |
unsafe string | StringDefaultValue [get, set] |
Returns or sets the string default value More... | |
unsafe bool | ToggleDefaultValue [get, set] |
Returns or sets the toggle default value More... | |
unsafe string | UILabel [get, set] |
Returns or sets the User Interface Label More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
This class is used to create a new event item.
Calling Builder.Commit on this builder will only return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.SIM.PostConfigurator.PostConfiguratorManager.CreateUdeParameterBuilder
Created in NX12.0.1
|
inline |
Gets a list of enumeration items
Created in NX12.0.1
License requirements: None.
|
inline |
Sets a list of enumeration items
Created in NX12.0.1
License requirements: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
enumerationItems | the list of enumeration items |
|
inline |
Sets the ude parameter builder group
Created in NX12.0.1
License requirements: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
parentBuilder | the parameter builder group |
|
getset |
Returns or sets the double default value
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the enumumeration item default value
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the group state
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the integer default value
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the item type
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the parameter ID
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the item status
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the string default value
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the toggle default value
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the User Interface Label
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")