NXOpen .NET Reference Guide
|
This class is represents a SIM.PostConfigurator.UdeEditorBuilder . More...
Public Member Functions | |
unsafe NXOpen.SIM.PostConfigurator.UdeBuilder | AddNewEvent () |
Adds event to event list More... | |
unsafe NXOpen.SIM.PostConfigurator.UdeBuilder | DuplicateEvent (NXOpen.SIM.PostConfigurator.UdeBuilder udeBuilder) |
Duplicates selected event from event list More... | |
unsafe NXOpen.SIM.PostConfigurator.UdeBuilder | GetUdeBuilder (string eventHandlerID) |
Returns the ude builder by event handler ID More... | |
unsafe void | ListEvent (NXOpen.SIM.PostConfigurator.UdeBuilder udeBuilder) |
Lists selected event to listing window More... | |
unsafe void | RemoveEvent (NXOpen.SIM.PostConfigurator.UdeBuilder udeBuilder) |
Removes selected event from event list More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.SIM.PostConfigurator.UdeBuilderList | UdeBuilderList [get] |
Returns the ude list More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
This class is represents a SIM.PostConfigurator.UdeEditorBuilder .
Calling Builder.Commit on this builder will only return a null reference (Nothing in Visual Basic).
This is an abstract class, and cannot be instantiated.
Created in NX12.0.1
|
inline |
Adds event to event list
Created in NX12.0.1
License requirements: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
inline |
Duplicates selected event from event list
Created in NX12.0.1
License requirements: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
udeBuilder |
|
inline |
Returns the ude builder by event handler ID
Created in NX12.0.1
License requirements: None.
eventHandlerID |
|
inline |
Lists selected event to listing window
Created in NX12.0.1
License requirements: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
udeBuilder | the ude builder |
|
inline |
Removes selected event from event list
Created in NX12.0.1
License requirements: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
udeBuilder | the ude builder |
|
get |
Returns the ude list
Created in NX12.0.1
License requirements: None.