NXOpen .NET Reference Guide
|
Represents a NcProgramManagerBuilder builder object. More...
Public Member Functions | |
unsafe void | ActivateAllBreakpoints () |
Activate all deactivated breakpoints. More... | |
unsafe void | ActivateBreakpoint (NXOpen.SIM.NcProgram program, int lineNumber) |
Activate a breakpoint in a program line. More... | |
unsafe void | AddBreakpoint (NXOpen.SIM.NcProgram program, int lineNumber) |
Add a breakpoint to a program line. More... | |
unsafe void | AddMatchingBreakpoint (string condition) |
Add a matching breakpoint to program manager. More... | |
unsafe void | DeactivateAllBreakpoints () |
Deactivate all active breakpoints. More... | |
unsafe void | DeactivateBreakpoint (NXOpen.SIM.NcProgram program, int lineNumber) |
Deactivate a breakpoint in a program line. More... | |
unsafe void | DeleteAllBreakpoints () |
Delete all breakpoints. More... | |
unsafe void | DeleteBreakpoint (NXOpen.SIM.NcProgram program, int lineNumber) |
Remove a breakpoint from a program line. More... | |
unsafe NXOpen.SIM.Breakpoint[] | GetBreakpoints () |
Get all breakpoints. More... | |
unsafe NXOpen.SIM.NcProgramSource | GetExternalFileSource () |
Get the source containing all added programs for external file simulation. More... | |
unsafe NXOpen.SIM.NcProgramSource | GetSetupSource () |
Get the source containing all added programs from the CAM Setup location. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NcProgramManagerBuilder builder object.
To create a new instance of this class, use NXOpen.SIM.KinematicConfigurator.CreateNcProgramManagerBuilder
Created in NX11.0.0
|
inline |
Activate all deactivated breakpoints.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
inline |
Activate a breakpoint in a program line.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be activated. |
lineNumber | The line number of the breakpoint (zero based). |
|
inline |
Add a breakpoint to a program line.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be added. |
lineNumber | The line number of the breakpoint (zero based). |
|
inline |
Add a matching breakpoint to program manager.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
condition | The condition for the line and program independent breakpoint to be added. |
|
inline |
Deactivate all active breakpoints.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
inline |
Deactivate a breakpoint in a program line.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be deactivated. |
lineNumber | The line number of the breakpoint (zero based). |
|
inline |
Delete all breakpoints.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
inline |
Remove a breakpoint from a program line.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be deleted |
lineNumber | The line number of the breakpoint (zero based). |
|
inline |
Get all breakpoints.
Created in NX11.0.0
License requirements: None.
|
inline |
Get the source containing all added programs for external file simulation.
Created in NX12.0.1
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
inline |
Get the source containing all added programs from the CAM Setup location.
Created in NX12.0.1
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")