NXOpen .NET Reference Guide
|
This class is used for the Machine Library Dialog. More...
Public Member Functions | |
unsafe void | EditMachineLibrary (string machineName, string attName, string value) |
Edit a specific machine of the database. More... | |
unsafe string[] | GetAllAttributeNames () |
Returns a array of the library attributes. More... | |
unsafe string[] | GetAllMachineNames () |
Returns a array of the machine names(librefs) that are in the machine database. More... | |
unsafe string | GetValue (string machineName, string attName) |
Returns the attribute value of a specific machine. More... | |
unsafe string | InsertEntryToMachineLibrary (string selectedMachineName) |
Insert a machine entry to the machine_database. More... | |
unsafe void | RemoveEntryFromMachineLibrary (string machineName) |
Removes a machine entry from the machine_database. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is used for the Machine Library Dialog.
Calling Builder.Commit on this builder will only return a null reference (Nothing in Visual Basic).
Use the Part class to create a MachineLibraryBuilder object.
Created in NX10.0.2
|
inline |
Edit a specific machine of the database.
That will write the machine_database.dat.
Created in NX10.0.2
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
machineName | machine name (libref) |
attName | library attribute name |
value | the new value that will be set |
|
inline |
Returns a array of the library attributes.
This function allocates the memory for attributeNames. The caller is responsible to deallocate the memory.
Created in NX10.0.3
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
inline |
Returns a array of the machine names(librefs) that are in the machine database.
This function allocates the memory for machineNames. The caller is responsible to deallocate the memory.
Created in NX10.0.3
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
inline |
Returns the attribute value of a specific machine.
Created in NX10.0.2
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
machineName | machine name (libref) |
attName | library attribute name |
|
inline |
Insert a machine entry to the machine_database.
dat. The libref is the name of the machine entry, that is copied, the libref appended by a count and the new entry is put in the list as next entry. If the libref is empty, a default entry is add to the bottom of the list.
Created in NX10.0.3
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
selectedMachineName | machine name (libref), that will copied |
|
inline |
Removes a machine entry from the machine_database.
dat. The libref is the name of the machine entry, that will reomved from the Library.
Created in NX10.0.3
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
machineName | machine name (libref) |