NXOpen .NET Reference Guide
|
Represents a NXOpen.SIM.LoadSnapshotBuilder More...
Public Member Functions | |
unsafe NXOpen.SIM.Snapshot[] | GetExternalSnapshots () |
The external snapshots More... | |
unsafe NXOpen.SIM.Snapshot | GetSnapshot (string snapshotName, string setupName) |
Returns the snapshot More... | |
unsafe void | SetExternalSnapshotSelection (NXOpen.SIM.Snapshot[] snapshotTags, string[] targetSetups) |
The external snapshot selection More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | ExternalReference [get, set] |
Returns or sets the external reference More... | |
unsafe bool | RunToSimTime [get, set] |
Returns or sets the run to simulation time More... | |
unsafe NXOpen.SIM.Snapshot | Snapshot [get, set] |
Returns or sets the snapshot More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.SIM.LoadSnapshotBuilder
To create a new instance of this class, use NXOpen.SIM.KinematicConfigurator.CreateSimulationLoadsnapshotBuilder
Created in NX12.0.0
|
inline |
The external snapshots
Created in NX12.0.2
License requirements: None.
|
inline |
Returns the snapshot
Created in NX12.0.0
Deprecated in NX12.0.2. Use new version with few arguments instead.
License requirements: None.
snapshotName | |
setupName |
|
inline |
The external snapshot selection
Created in NX12.0.2
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
snapshotTags | |
targetSetups | The setup where each snapshot is attached |
|
getset |
Returns or sets the external reference
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the run to simulation time
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the snapshot
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")