NXOpen .NET Reference Guide
|
Represents the SimKimJunctionBuilder class object More...
Public Types | |
enum | SystemClass { None, Mount, MachineZero, ToolZero, ToolTip, LatheWpZx, LatheWpXy } |
The junction system classes More... | |
Public Member Functions | |
unsafe NXOpen.CartesianCoordinateSystem | CreateDefaultCsys () |
Create the default CSYS based on WCS More... | |
unsafe NXOpen.CartesianCoordinateSystem | CreateTooltipCsys () |
Create the tooltip CSYS More... | |
unsafe bool | IsMachineZero () |
Test if this is a machine zero junction More... | |
unsafe bool | IsToolMount () |
Test if the junction is a tool mount junctions More... | |
unsafe bool | IsToolTip () |
Test if the junction is a tool tip junctions More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.SIM.KinematicJunctionBuilder.SystemClass | Classification [get, set] |
Returns or sets the classification of the junction More... | |
unsafe NXOpen.CartesianCoordinateSystem | Csys [get, set] |
Returns or sets the CSYS associated with the junction More... | |
unsafe string | Name [get, set] |
Returns or sets the kim junction's name More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents the SimKimJunctionBuilder class object
Use the NXOpen.SIM.KinematicConfigurator class to create a KinematicJunctionBuilder object.
Created in NX7.5.0
|
inline |
Create the default CSYS based on WCS
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")
|
inline |
Create the tooltip CSYS
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
inline |
Test if this is a machine zero junction
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
inline |
Test if the junction is a tool mount junctions
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")
|
inline |
Test if the junction is a tool tip junctions
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")
|
getset |
Returns or sets the classification of the junction
Created in NX7.5.0
License requirements to get this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")
|
getset |
Returns or sets the CSYS associated with the junction
Created in NX7.5.0
License requirements to get this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")
|
getset |
Returns or sets the kim junction's name
Created in NX7.5.0
License requirements to get this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")