NXOpen .NET Reference Guide
|
Represents the SimKimComponent Collection More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the SimKimComponent Collection
To obtain an instance of this class, refer to NXOpen.SIM.KinematicConfigurator
Created in NX7.5.0
|
inline |
Creates a builder for a kinematic component
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")
parent | The parent for the new component. Can be NULL |
comp | The component to edit. If NULL, a new component will be created |
|
inline |
Creates a builder for facing head base component.
Created in NX12.0.1
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
head | The facing head component to edit. If NULL, then a new facing head base component is created |
|
inline |
Creates a builder for head base component.
Created in NX8.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
head | The head component to edit. If NULL, then a new head base component is created |
|
inline |
Creates a builder for a machine base component.
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
machine | The machine base component to edit. If NULL, then a new machine base component is created |
|
inline |
Creates a builder for tool base component.
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")
tool | The tool component to edit. If NULL, then a new tool base component is created |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Finds the SIM.
KinematicComponent object with the given identifier as recorded in a journal.
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
sid | the name of the object |
|
inline |
Returns an array of NXOpen.SIM.KinematicComponent objects.
|
get |
Returns the tag of this object.