NXOpen .NET Reference Guide
|
Represents the interface for General Arrangement classes More...
Public Member Functions | |
unsafe void | CreateSkecthRectangle (NXOpen.Sketch sketch) |
Creates the rectangle for Deck Plan sketch. More... | |
unsafe NXOpen.TaggedObject | CreateWaveLinkPlane (NXOpen.TaggedObject srPlane) |
Creates the wave plane for src plane . More... | |
unsafe void | EditRoomCallBack () |
Add callback EditRoomCallBack More... | |
unsafe void | GASketchEnd () |
Exits the Sketch environment under General Arrangement application. More... | |
unsafe void | MakeContainerPart (NXOpen.Part part) |
Makes the part to be Ship Container. More... | |
unsafe void | RemoveSketchFromMoldRefSet (NXOpen.TaggedObject sketch) |
Remove the sketch objects from the model reference set More... | |
unsafe void | ResizeGrid () |
Resizes the ship grid datum. More... | |
unsafe void | WaveLinkFrameBarToDeckRefPart () |
WaveLinkFrameBarToDeckRefPart. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the interface for General Arrangement classes
To obtain an instance of this class, refer to NXOpen.ShipDesign.ShipSession
Created in NX12.0.0
|
inline |
Creates the rectangle for Deck Plan sketch.
Created in NX12.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
sketch | the sketch |
|
inline |
Creates the wave plane for src plane .
Created in NX12.0.1
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
srPlane |
|
inline |
Add callback EditRoomCallBack
Created in NX12.0.2
License requirements: nx_ship_gen_arrange ("Ship General Arrangement")
|
inline |
Exits the Sketch environment under General Arrangement application.
Created in NX12.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
inline |
Makes the part to be Ship Container.
Created in NX12.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
part | the container part |
|
inline |
Remove the sketch objects from the model reference set
Created in NX12.0.1
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
sketch |
|
inline |
Resizes the ship grid datum.
Created in NX12.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
inline |
WaveLinkFrameBarToDeckRefPart.
Created in NX12.0.2
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the tag of this object.