NXOpen .NET Reference Guide
|
Represents Generator which wrap the ship api for china More...
Public Member Functions | |
unsafe void | RegisterApplicationForModlFeatureEdit (string appName) |
Register button in other application More... | |
unsafe void | RegisterApplicationSensitivityOnApplicationChange (string appName, string[] appsWhereToLive) |
Register application sensitivity when the application is changed More... | |
unsafe void | RegisterButtonApplication (int appId, string buttonName) |
Register button in other application More... | |
unsafe void | RegisterLastApplication (NXOpen.Part part, string appName) |
Register the last application of the part More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents Generator which wrap the ship api for china
To obtain an instance of this class, refer to NXOpen.ShipDesign.ShipSession
Created in NX11.0.0
|
inline |
Register button in other application
Created in NX11.0.1
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
appName | The name of the application. |
|
inline |
Register application sensitivity when the application is changed
Created in NX11.0.2
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
appName | The name of the master application. |
appsWhereToLive | The application array whose applications allow the master application to be alive. |
|
inline |
Register button in other application
Created in NX11.0.1
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
appId | The id of the application. |
buttonName | The name of the button. |
|
inline |
Register the last application of the part
Created in NX11.0.2
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
part | |
appName | The name of the application. |
|
get |
Returns the tag of this object.