NXOpen .NET Reference Guide
|
Represents a single object selection. More...
Public Member Functions | |
unsafe void | GetValue (out NXOpen.Part selection, out NXOpen.View view, out NXOpen.Point3d point) |
The object being selected with the object's view and point. More... | |
unsafe void | GetValue (out NXOpen.InferSnapType.SnapType snapType, out NXOpen.Part selection1, out NXOpen.View view1, out NXOpen.Point3d point1, out NXOpen.Part selection2, out NXOpen.View view2, out NXOpen.Point3d point2) |
The object being selected with the objects view and point and snap information. More... | |
unsafe NXOpen.Part | GetValue (out NXOpen.CaeObjectType.CaeSubType caeSubType, out int caeSubId) |
The object being selected with CAE set object information. More... | |
unsafe void | SetValue (NXOpen.Part selection, NXOpen.View view, NXOpen.Point3d point) |
The object being selected with the object's view and object's point More... | |
unsafe void | SetValue (NXOpen.InferSnapType.SnapType snapType, NXOpen.Part selection1, NXOpen.View view1, NXOpen.Point3d point1, NXOpen.Part selection2, NXOpen.View view2, NXOpen.Point3d point2) |
The object being selected with the objects view and objects point and snap information. More... | |
unsafe void | SetValue (NXOpen.Part selection, NXOpen.CaeObjectType.CaeSubType caeSubType, int caeSubId) |
The object being selected with CAE set object information. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Part | Value [get, set] |
Returns or sets the object being selected More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a single object selection.
Created in NX5.0.0
|
inline |
The object being selected with the object's view and point.
Created in NX5.0.0
License requirements: None.
selection | selected object |
view | selected object view |
point | selected object point |
|
inline |
The object being selected with the objects view and point and snap information.
Created in NX5.0.0
License requirements: None.
snapType | snap point type |
selection1 | first selected object |
view1 | first selected object view |
point1 | first selected object point |
selection2 | second selected object |
view2 | second selected object view |
point2 | second selected object point |
|
inline |
The object being selected with CAE set object information.
Created in NX5.0.0
Deprecated in NX10.0.0. Use other versions of NXOpen.SelectObject.GetValue .
License requirements: None.
caeSubType | CAE set object sub type |
caeSubId | CAE set object sub id |
|
inline |
The object being selected with the object's view and object's point
Created in NX5.0.0
License requirements: None.
selection | selected object |
view | selected object view |
point | selected object point |
|
inline |
The object being selected with the objects view and objects point and snap information.
Created in NX5.0.0
License requirements: None.
snapType | snap point type |
selection1 | first selected object |
view1 | first selected object view |
point1 | first selected object point |
selection2 | second selected object |
view2 | second selected object view |
point2 | second selected object point |
|
inline |
The object being selected with CAE set object information.
Created in NX5.0.0
Deprecated in NX10.0.0. Use other versions of NXOpen.SelectObject.SetValue .
License requirements: None.
selection | selected object |
caeSubType | CAE set object sub type |
caeSubId | CAE set object sub id |
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the object being selected
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.