NXOpen .NET Reference Guide
|
Builder class for Wind Catcher feature. More...
Public Types | |
enum | WindCatcherType { Arc, Triangle } |
Specifies the type of Wind Catcher. More... | |
Public Member Functions | |
unsafe NXOpen.Routing.LineSegment | GetClosestParentDuctSegment () |
Returns the linear segment under the Parent Duct that is closest to the Wind Catcher. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Expression | EndAngleExpression [get] |
Returns the angle in degrees between the wind direction vector and the open face of the Wind Catcher. More... | |
unsafe NXOpen.Routing.Stock | ParentDuct [get, set] |
Returns or sets the duct from which the Wind Catcher derives the wind direction. More... | |
unsafe bool | ReverseWindDirection [get, set] |
Returns or sets the flag that indicates whether the wind direction is reversed from its normal direction. More... | |
unsafe bool | TrimToParentDuct [get, set] |
Returns or sets the flag that indicates whether the Wind Catcher's duct should be trimmed back to the top of the parent duct. More... | |
unsafe NXOpen.Routing.WindCatcherBuilder.WindCatcherType | Type [get, set] |
Returns or sets the type of Wind Catcher. More... | |
unsafe NXOpen.Routing.Stock | WindCatcherDuct [get, set] |
Returns or sets the duct on which the Wind Catcher attaches. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder class for Wind Catcher feature.
See NXOpen.Routing.WindCatcher for the Wind Catcher class documentation.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateWindCatcherBuilder
Created in NX8.5.0
|
inline |
Returns the linear segment under the Parent Duct that is closest to the Wind Catcher.
Created in NX8.5.0
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the angle in degrees between the wind direction vector and the open face of the Wind Catcher.
Created in NX8.5.0
License requirements: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the duct from which the Wind Catcher derives the wind direction.
Created in NX8.5.0
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the flag that indicates whether the wind direction is reversed from its normal direction.
** The normal direction for the wind either matches the flow direction, if the parent stock ** is part of a Run, or matches the parent stock's segment direction from the start control point ** to the end control point.
Created in NX8.5.0
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the flag that indicates whether the Wind Catcher's duct should be trimmed back to the top of the parent duct.
Created in NX8.5.0
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the type of Wind Catcher.
Created in NX8.5.0
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the duct on which the Wind Catcher attaches.
Created in NX8.5.0
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")