NXOpen .NET Reference Guide
|
Represents a NXOpen.Routing.WatertightFittingsBuilder More...
Public Member Functions | |
unsafe NXOpen.Routing.CharacteristicList | GetOptionalAttributes () |
Get optional attributes for Watertight Fittings. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetRequiredAttributes () |
Get required attributes for Watertight Fittings. More... | |
unsafe void | SetFilenameFromFilenewbuilder (NXOpen.FileNew fileNewBuilder) |
Sets the file name on Watertight Fittings from file new builder More... | |
unsafe void | SetOptionalAttributes (NXOpen.Routing.CharacteristicList charxData) |
Set optional attributes for Watertight Fittings. More... | |
unsafe void | SetRequiredAttributes (NXOpen.Routing.CharacteristicList charxData) |
Set required attributes for Watertight Fittings. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | Filename [get, set] |
Returns or sets the name of new part file containing watertight fittings assembly which includes the full path. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | FittingMembers [get] |
Returns the Routing Object Collector builder that stores selected routing members More... | |
unsafe bool | FlangeDirection [get, set] |
Returns or sets the direction of flange thickness More... | |
unsafe NXOpen.Expression | FlangeOffset [get] |
Returns the offset value for flange creation More... | |
unsafe NXOpen.Section | FlangeSketch [get] |
Returns the section used for creating penetration extrude. More... | |
unsafe NXOpen.Expression | FlangeThickness [get] |
Returns the thickness value for flange creation More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Routing.WatertightFittingsBuilder
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateWatertightFittingsBuilder
Created in NX8.0.0
|
inline |
Get optional attributes for Watertight Fittings.
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
Get required attributes for Watertight Fittings.
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
Sets the file name on Watertight Fittings from file new builder
Created in NX12.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
fileNewBuilder |
|
inline |
Set optional attributes for Watertight Fittings.
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
charxData |
|
inline |
Set required attributes for Watertight Fittings.
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
charxData |
|
getset |
Returns or sets the name of new part file containing watertight fittings assembly which includes the full path.
Created in NX8.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the Routing Object Collector builder that stores selected routing members
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the direction of flange thickness
Created in NX8.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the offset value for flange creation
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the section used for creating penetration extrude.
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the thickness value for flange creation
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")