NXOpen .NET Reference Guide
|
Builder for the "Transform Path" operation. More...
Public Types | |
enum | CopyAttributes { Defaults, UserSpecified } |
Specifies what attributes to copy during Transform Path More... | |
enum | TransformOption { MoveOriginal, CopyOriginal } |
Tranform operation to perform. More... | |
Public Member Functions | |
unsafe void | AddConnectedPartsInBuilder () |
Add object in transform object list of builder as per list updated by Routing.TransformPathBuilder.UpdateConnectedPartList More... | |
unsafe void | AttachSelectedPath () |
Attaches the selected path back to the path it was originally attached to before the call to Routing.TransformPathBuilder.DetachSelectedPath More... | |
unsafe void | DestroyAllPreviewObjects () |
Destroys all preview objects associated with this operation. More... | |
unsafe void | DetachSelectedPath () |
Detaches the selected path ends from the connected routing segments. More... | |
unsafe void | DragByTransform (NXOpen.Vector3d translation, NXOpen.Matrix3x3 rotation) |
Drag the selected objects by the given translation and rotation. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetCopiedAttributes () |
Get attributes to be copied. More... | |
unsafe void | GetIthSetOfObjects (int ith, out NXOpen.NXObject[] objects) |
Gets the set of objects created for the "ith" copy during the commit method. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetOmittedAttributes () |
Get attributes to be omitted. More... | |
unsafe void | RemoveConnectedPartsInBuilder () |
Remove object from transform object list of builder as per list updated by Routing.TransformPathBuilder.UpdateConnectedPartList More... | |
unsafe void | SetCollisionObject (NXOpen.NXObject @object) |
Sets collision object during the preview More... | |
unsafe void | SetCopiedAttributes (NXOpen.Routing.CharacteristicList charxData) |
Set attributes to be copied. More... | |
unsafe void | SetCopyTransform (NXOpen.Vector3d translation, NXOpen.Matrix3x3 rotation) |
Sets the transform to use for the copy operation. More... | |
unsafe void | SetOmittedAttributes (NXOpen.Routing.CharacteristicList charxData) |
Set attributes to be omitted. More... | |
unsafe void | StartDrag () |
Begin a drag operation. More... | |
unsafe void | StopDrag () |
End a drag operation. More... | |
unsafe void | UpdateConnectedPartList (NXOpen.NXObject[] selectedObject, NXOpen.NXObject[] deselectedObject) |
Update connected part list in builder as per selection or deselection of object More... | |
unsafe void | UpdateSelObjectsVector () |
Adds selected objects into vector during selection More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | AcrossAssemblies [get, set] |
Returns or sets the flag that indicates whether or not to transform. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | AttributeReferenceSelection [get] |
Returns the selection which is used to choose the object from which source object attributes should be copied when copying attributes during a Transform Path operation. More... | |
unsafe bool | CheckForDuplicates [get, set] |
Returns or sets the flag that indicates whether or not to check for duplicate segments after the copy or transform. More... | |
unsafe bool | CopyConnectedParts [get, set] |
Returns or sets the method indicates whether connected parts get copied or not. More... | |
unsafe NXOpen.Routing.TransformPathBuilder.TransformOption | MoveOrCopyOption [get, set] |
Returns or sets the operation to perform during the commit method. More... | |
unsafe bool | MoveWithExtensionSegments [get, set] |
Returns or sets a message stating whether or not to move the selected segments with extension segments. More... | |
unsafe int | NumberOfCopies [get, set] |
Returns or sets the number of copies to create in the commit method for the option Routing.TransformPathBuilder.TransformOption.CopyOriginal . More... | |
unsafe NXOpen.Routing.RouteObjectCollector | PathSelection [get] |
Returns the path selection. More... | |
unsafe NXOpen.GeometricUtilities.ModlMotion | Transform [get] |
Returns the motion or transform. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for the "Transform Path" operation.
Allows the user to perform either a "Transform" or "Copy" of Routing objects.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateTransformPathBuilder
Default values.
Property | Value |
---|---|
Transform.DeltaEnum |
ReferenceWcsWorkPart |
Transform.DeltaXc.Value |
0.0 |
Transform.DeltaYc.Value |
0.0 |
Transform.DeltaZc.Value |
0.0 |
Created in NX6.0.0
|
inline |
Add object in transform object list of builder as per list updated by Routing.TransformPathBuilder.UpdateConnectedPartList
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Attaches the selected path back to the path it was originally attached to before the call to Routing.TransformPathBuilder.DetachSelectedPath
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Destroys all preview objects associated with this operation.
Caller must call update to complete the deletion of the preview objects.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Detaches the selected path ends from the connected routing segments.
The detached path can be attached back to the previously connected routing segments by using Routing.TransformPathBuilder.AttachSelectedPath
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Drag the selected objects by the given translation and rotation.
Only call after invoking the Routing.TransformPathBuilder.StartDrag method. After finished dragging, call Routing.TransformPathBuilder.StopDrag .
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
translation | The translation to be applied. |
rotation | The rotation to be applied |
|
inline |
Get attributes to be copied.
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Gets the set of objects created for the "ith" copy during the commit method.
The 0th element is the original set of objects to copy.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
ith | Which set of copy objects to retrieve, must be in the range 0 to the number of copies minus 1. |
objects | Copied objects. |
|
inline |
Get attributes to be omitted.
Created in NX8.5.0
License requirements: routing_base ("Routing Basic")
|
inline |
Remove object from transform object list of builder as per list updated by Routing.TransformPathBuilder.UpdateConnectedPartList
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Sets collision object during the preview
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
object | Routing object |
|
inline |
Set attributes to be copied.
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
charxData |
|
inline |
Sets the transform to use for the copy operation.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
translation | The translation to be applied. |
rotation | The rotation to be applied |
|
inline |
Set attributes to be omitted.
Created in NX8.5.0
License requirements: routing_base ("Routing Basic")
charxData |
|
inline |
Begin a drag operation.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
End a drag operation.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Update connected part list in builder as per selection or deselection of object
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
selectedObject | Routing objects (segments, control points, components, etc.) to transform |
deselectedObject | Routing objects (segments, control points, components, etc.) to transform |
|
inline |
Adds selected objects into vector during selection
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the flag that indicates whether or not to transform.
across the assemblies
Created in NX8.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the selection which is used to choose the object from which source object attributes should be copied when copying attributes during a Transform Path operation.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the flag that indicates whether or not to check for duplicate segments after the copy or transform.
It applies only to segments and not to control points.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the method indicates whether connected parts get copied or not.
Created in NX8.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the operation to perform during the commit method.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets a message stating whether or not to move the selected segments with extension segments.
Created in NX8.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the number of copies to create in the commit method for the option Routing.TransformPathBuilder.TransformOption.CopyOriginal .
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the path selection.
Stores the objects to be transformed or copied.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the motion or transform.
The transformation to apply to the selected or copied objects.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")