NXOpen .NET Reference Guide
|
Builder for creating/editing stockTransition. More...
Public Member Functions | |
unsafe void | SetStockTransitionProperties () |
More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.SelectCurve | EndProfileOriginCurve [get] |
Returns the origin curve of end profile More... | |
unsafe bool | EndProfileOriginCurveDirection [get, set] |
Returns or sets the direction of origin curve of end profile More... | |
unsafe NXOpen.Routing.RouteObjectCollector | SegmentCollector [get] |
Returns the segment collector More... | |
unsafe NXOpen.SelectCurve | StartProfileOriginCurve [get] |
Returns the origin curve of start profile More... | |
unsafe bool | StartProfileOriginCurveDirection [get, set] |
Returns or sets the direction of origin curve of start profile More... | |
unsafe NXOpen.Routing.PathStockBuilder | StockSettings [get, set] |
Returns or sets the stock settings for stock assignment. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for creating/editing stockTransition.
Create StockTransition: Takes a set of segments and assign characteristics of the selected stock to the segments.
Edit Stock: Takes in the selected stockTransition to edit as input and redefines the stockTransition with the new settings.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateStockTransitionBuilder
Created in NX7.5.0
|
inline |
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the origin curve of end profile
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the direction of origin curve of end profile
Created in NX7.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the segment collector
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the origin curve of start profile
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the direction of origin curve of start profile
Created in NX7.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the stock settings for stock assignment.
Created in NX7.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")