NXOpen .NET Reference Guide
|
Represents a collection of NXOpen.Routing.StockOffsetPort objects. More...
Public Member Functions | |
unsafe NXOpen.Routing.StockOffsetPort | CreateStockOffsetPort (NXOpen.Assemblies.Component partOccurrence, NXOpen.Routing.Port portPrototype) |
Creates a NXOpen.Routing.StockOffsetPort in the work part from the stock offset port in the given part occurrence. More... | |
NXOpen.Routing.StockOffsetPort[] | ToArray () |
Returns an array of NXOpen.Routing.StockOffsetPort objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.StockOffsetPort objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX8.0.2
|
inline |
Creates a NXOpen.Routing.StockOffsetPort in the work part from the stock offset port in the given part occurrence.
Returns the existing stock offset port in the work part if one already exists.
Created in NX8.0.2
License requirements: routing_base ("Routing Basic")
partOccurrence | The part occurrence from which to create the stock offset port. |
portPrototype | The prototype of the stock offset port in the part occurrence. |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Returns an array of NXOpen.Routing.StockOffsetPort objects.
|
get |
Returns the tag of this object.